The effective transmission distances and signal quality can vary for each application because of wireless signal absorption and reflection due to metal obstructions, walls, floors, and furniture found in building interiors.
Important: Transmission ranges between
products can be less than the maximum distances as shown in Table 1.
| Range type | Transmission distance | |||
|---|---|---|---|---|
| ZFR to ZFR |
TEC to ZFR TEC to TEC |
WRZ to ZFR | NSW8000 to ZFR | |
| Recommended | 75 m (250 ft) | 75 m (250 ft) | 15.2 m (50 ft) | 46 m (150 ft) |
| Maximum, line of sight | 304.8 m (1000 ft) | 304.8 m (1000 ft) | 30 m (100 ft) | 67 m (220 ft) |