The WRG1830 includes download and commissioning capability also available in the Mobile Access Protocol (MAP) Gateway.
To connect to and download the field controllers and expansion modules, refer to Table 1.
Workflow | Connection | Single WEFC | Multiple WEFC |
---|---|---|---|
Join Wireless Network | WRG UI | Supported | Supported |
Loading Radio Firmware | WRG UI | Supported | Supported |
SCT + WRG1 | Supported | Supported | |
CCT + WRG1 | Supported | Unsupported | |
Loading WEFC firmware | WRG UI1 | Supported | Supported |
SCT + WRG | Supported | Supported | |
CCT + WRG | Supported | Unsupported | |
Loading applications | WRG UI | Supported | Supported |
SCT + WRG1 | Supported | Supported | |
CCT + WRG1 | Supported | Unsupported | |
Point Checkout | WRG UI | Supported | Supported |
Airflow Balancing | WRG UI | Supported | Supported |
Box Flow Test | WRG UI | Supported | Supported |
Commissioning/Service activities | WRG UI | Supported | Supported |
Metasys UI | Supported | Supported | |
CCT + WRG1 | Supported | Unsupported | |
SCT + WRG1 | Supported | Supported | |
Metasys UI | Supported | Supported | |
MAP Gateway + WEFC SA Bus1,2 | Supported | Unsupported |
Note:
1
Connect to the WRG using the connection type MAP 4.2+/BACnet Router selection in the
tool.
Note:
2 All MAP Gateway features are available.