| Product Code Number |
FX-WNC1800-0S: WNC
Gateway and mounting base Important: Follow local ordinances
for the installation of Class 2 power supplies.
Note: Used in the following kits, see Table 1.
-
FX-WNC1820-0A
-
FX-WNC1823-0A
-
FX-WNC1820-0B
-
FX-WNC1820-0B
|
| Power Consumption |
From SA/FC bus: 15 VDC at 2.7 VA maximum |
| Ambient Temperature Conditions |
Operating: 0°C to 50°C
(32°F to 122°F) Operating Survival: -30°C to 60°C (-22°F to
140°F)
Non-Operating: -40°C to 70°C (-40°F to 158°F)
|
| Ambient Humidity Conditions |
Storage: -40°C to 70°C
(-40°F to 158°F); 5% to 95% Relative Humidity (RH) 30°C (86°F) maximum
dew point conditions Operating: 0°C to 50°C (32°F to 122°F);
5% to 95% RH, 30°C (86°F) maximum dew point conditions
|
| Transmission Power (Wi-Fi) (Typical) |
Wireless Local Area Network (WLAN) Transmission Power:
+14.5 dBm, 54 Mbps
+12.5 dBm, 65 Mbps
|
| WLAN Receiver Sensitivity (Typical) |
-76 dBm, 10% packet error rate (PER ), 54 Mbps
-73 dBm, 10% PER, 65 Mbps
|
| Transmission Speeds |
Wireless Communication:
2.4 GHz ISM bands, 802.11 b/g/n, 11/22/54 Mbps
Serial Communication (SA/FC Bus):
9600, 19.2k, 38.4k, or
115.2k bps
Ethernet Communication:
10,100 Mbps
|
| Wi-Fi Transmission Range (Typical) |
Wi-Fi Wireless
Communication: 30 m (100 ft) line-of-sight indoors, however a
typical indoor range in an area with obstacles is 15 m (50
ft).
91 m (300 ft) line-of-sight outdoors
WLAN Range Performance:
0–15 m (0–50 ft) =
Excellent
15–30 m (50–100 ft) = Good
30–90 m (100–300
ft) = Weakest, approaching out of range
|
| FX-ZFR Pro Transmission Range |
FX-ZFR Pro Communications
(802.15.4): 76 m (250 ft) Maximum Indoor Line-of-Sight
15 m (50
ft) Recommended Indoor
|
| Wi-Fi Wireless Security |
WPA2-PSK TKIP (Wi-Fi Protected
Access Pre-Shared Key Mode Temporal Key Integrity Protocol)
WPA2-EAP-PEAP
WPA2-EAP-TLS
|
| Network and Serial Interfaces |
One SA/FC port (6-pin port; connects with FX-ZFR1820 or FX-ZFR1823 Pro Coordinator Radio. Can be extended to 30 m (100 ft), if necessary)
One USB port (Micro-B port; 2.0; supports Open Host Controller Interface [Open HCI] specification)
|
| Dimensions (H x W x D) |
Unit alone: 120 mm x 70
mm x 24.5 mm (4-23/32 in. x 2-3/4 in. x 31/32 in. when used vertically)
Unit in shell: 128 mm x 75 mm x 29.5 mm (5-1/32 in. x
2-61/64 in. x 1-5/32 in. when used vertically)
|
| Housing |
White Acrylonitrile butadiene styrene (ABS) bracket, plenum-rated |
| Weight |
WNC Gateway alone: 0.10 kg (0.22 lb)
Note: Weights do not include any peripheral components such as cables or an external power supply.
|
| Web Browser Requirements for Computers and Handheld Devices |
Computer:
Windows® Internet
Explorer® 10 and Windows Internet Explorer 11,
Apple®
Safari® 6.1 and later, and
Google®
Chrome™
Handheld Device:
The handheld device must be running either Internet Explorer Mobile for Windows Mobile version 5 or version 6 operating system (OS);
Apple®
iPhone® and iPod
touch® iOS version 7.0 or greater,
Android® 4.0.3, 4.0.4, and 4.1+, or Google Chrome. Other web browsers may display the UI, but the functionality is not guaranteed.
|
|
Compliance

|
United States: UL Listed
File E365459, ANSI/UL 60950-1, Information Technology Equipment; UL 2043
(Stationary version only), Suitable for Use in Other Environmental Air
Space in Accordance with Section 300.22, (C) of the National Electric
Code. Transmission Complies with FCC Part 15.247 Regulations for Low
Power Unlicensed Transmitters
Transmitter FCC Identification:
OEJ-MAPWIFI
FCC Compliant to CFR 47, Part 15, Subpart B, Class
A
Canada: Industry Canada IC: 279A-MAPWIFI
Industry
Canada (IC): RSS-210
ULC Listed File E365459,
CAN/CSA-C22.2 No. 60950-1, Safety of Information Technology
Equipment
Europe: CE Mark – Johnson Controls declares that this product
is in compliance with the essential requirements and other relevant
provisions of the RED Directive and the EMC Directive.
CE
Emission: EN61000-6-3: 2007; Generic standards for residential,
commercial, and light-industrial environments. ETSI EN 301
489-1:2001-09, ETSI EN301 489-3:2001-11 (Class 2), IEC 60950-1/ EN
60950-1
Australia and New Zealand: RCM Mark, Australia/NZ
Emissions Compliant
|