Technical specifications - Facility Explorer - LIT-12012378 - Wireless Device - WNC: Wireless Network Coordinator/Gateway

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Brand
Facility Explorer
Product name
WNC: Wireless Network Coordinator/Gateway
Document type
Product Bulletin
Document number
LIT-12012378
Revision date
2019-03-22
Language
English
Table 1. WNC Gateway
Product Code Number FX-WNC1800-0S: WNC Gateway and mounting base
Important: Follow local ordinances for the installation of Class 2 power supplies.
Note: Used in the following kits, see Table 1.
  • FX-WNC1820-0A

  • FX-WNC1823-0A

  • FX-WNC1820-0B

  • FX-WNC1820-0B

Power Consumption From SA/FC bus: 15 VDC at 2.7 VA maximum
Ambient Temperature Conditions Operating: 0°C to 50°C (32°F to 122°F)

Operating Survival: -30°C to 60°C (-22°F to 140°F)

Non-Operating: -40°C to 70°C (-40°F to 158°F)

Ambient Humidity Conditions Storage: -40°C to 70°C (-40°F to 158°F); 5% to 95% Relative Humidity (RH) 30°C (86°F) maximum dew point conditions

Operating: 0°C to 50°C (32°F to 122°F); 5% to 95% RH, 30°C (86°F) maximum dew point conditions

Transmission Power (Wi-Fi) (Typical) Wireless Local Area Network (WLAN) Transmission Power:

+14.5 dBm, 54 Mbps

+12.5 dBm, 65 Mbps

WLAN Receiver Sensitivity (Typical) -76 dBm, 10% packet error rate (PER ), 54 Mbps

-73 dBm, 10% PER, 65 Mbps

Transmission Speeds Wireless Communication:

2.4 GHz ISM bands, 802.11 b/g/n, 11/22/54 Mbps

Serial Communication (SA/FC Bus):

9600, 19.2k, 38.4k, or 115.2k bps

Ethernet Communication:

10,100 Mbps

Wi-Fi Transmission Range (Typical) Wi-Fi Wireless Communication:

30 m (100 ft) line-of-sight indoors, however a typical indoor range in an area with obstacles is 15 m (50 ft).

91 m (300 ft) line-of-sight outdoors

WLAN Range Performance:

0–15 m (0–50 ft) = Excellent

15–30 m (50–100 ft) = Good

30–90 m (100–300 ft) = Weakest, approaching out of range

FX-ZFR Pro Transmission Range FX-ZFR Pro Communications (802.15.4):

76 m (250 ft) Maximum Indoor Line-of-Sight

15 m (50 ft) Recommended Indoor

Wi-Fi Wireless Security WPA2-PSK TKIP (Wi-Fi Protected Access Pre-Shared Key Mode Temporal Key Integrity Protocol)

WPA2-EAP-PEAP

WPA2-EAP-TLS

Network and Serial Interfaces One SA/FC port (6-pin port; connects with FX-ZFR1820 or FX-ZFR1823 Pro Coordinator Radio. Can be extended to 30 m (100 ft), if necessary)

One USB port (Micro-B port; 2.0; supports Open Host Controller Interface [Open HCI] specification)

Dimensions (H x W x D) Unit alone: 120 mm x 70 mm x 24.5 mm (4-23/32 in. x 2-3/4 in. x 31/32 in. when used vertically)

Unit in shell: 128 mm x 75 mm x 29.5 mm (5-1/32 in. x 2-61/64 in. x 1-5/32 in. when used vertically)

Housing White Acrylonitrile butadiene styrene (ABS) bracket, plenum-rated
Weight WNC Gateway alone: 0.10 kg (0.22 lb)
Note: Weights do not include any peripheral components such as cables or an external power supply.
Web Browser Requirements for Computers and Handheld Devices Computer:

Windows® Internet Explorer® 10 and Windows Internet Explorer 11, Apple® Safari® 6.1 and later, and Google® Chrome™

Handheld Device:

The handheld device must be running either Internet Explorer Mobile for Windows Mobile version 5 or version 6 operating system (OS); Apple® iPhone® and iPod touch® iOS version 7.0 or greater, Android® 4.0.3, 4.0.4, and 4.1+, or Google Chrome. Other web browsers may display the UI, but the functionality is not guaranteed.

Compliance

United States: UL Listed File E365459, ANSI/UL 60950-1, Information Technology Equipment; UL 2043 (Stationary version only), Suitable for Use in Other Environmental Air Space in Accordance with Section 300.22, (C) of the National Electric Code.

Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters

Transmitter FCC Identification: OEJ-MAPWIFI

FCC Compliant to CFR 47, Part 15, Subpart B, Class A

Canada: Industry Canada IC: 279A-MAPWIFI

Industry Canada (IC): RSS-210

ULC Listed File E365459, CAN/CSA-C22.2 No. 60950-1, Safety of Information Technology Equipment

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the RED Directive and the EMC Directive.

CE Emission: EN61000-6-3: 2007; Generic standards for residential, commercial, and light-industrial environments. ETSI EN 301 489-1:2001-09, ETSI EN301 489-3:2001-11 (Class 2), IEC 60950-1/ EN 60950-1

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

Table 2. FX-ZFR1820 and FX-ZFR1823 Pro Coordinator Radio
Product Code Number FX-ZFR1820-x: FX-ZFR1820 Pro Conduit-Mount Coordinator Radio

FX-ZFR1823-x: FX-ZFR1823 Pro Wall-Mount Coordinator Radio

Power Supply Input 15 VDC Nominal. Provided through the RJ-12 cable connected to the WNC Gateway.
Addressing DIP Switches, Field Adjustable
Wireless Band Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Bands
Transmission Power 10 mW Maximum
Transmission Range 76.2 m (250 ft) Maximum Indoor Line-of-Sight

15 m (50 ft) Recommended Indoor

Ambient Conditions Operating: 0°C to 50°C (32°F to 122°F), less than 90% RH, Noncondensing

Non-Operating (Storage): -40°C to 80°C (-40°F to 176°F), less than 95% RH, Noncondensing

Maximum Dew Point Temperature: 30°C (86°F)

Condensation: Recovers after 30 minute dry time

Materials FX-ZFR1820: White Plastic Housing with Plenum rating per UL1995 UL94-5VB Flammability Rating

FX-ZFR1823: White PC/ABS Cycoloy™

Terminations RJ-12 plug for connection to WNC1800 wireless jack
Dimensions FX-ZFR1820: 136 mm x 100 mm x 18 mm (5-3/8 in. x 3-15/16 in. x 3/4 in.)

FX-ZFR1823: 63.5 mm x 100 mm x 20.3 mm (2-1/2 in. x 3-15/16 in. x 4/5 in.)

Mounting Hardware FX-ZFR1820: 1/2 in. trade size electrical mechanical tubing (EMT) connector

FX-ZFR1823: screw mounted

Shipping Weights FX-ZFR1820: 0.095 kg (0.21 lb)

FX-ZFR1823: 0.113 kg (.25 lb)

Compliance

United States: Intended for Connection to an NEC Class 2 Power Source;UL 916 Energy ManagementPlenum rated per UL1995 UL94-5VB Flammability RatingFCC Compliant to CFR47, Part 15, Subpart B, Class A

Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters

Transmitter Identification FX-ZFR1812-0: FCC: TFB-MATRIXL;

Transmitter Identification FX-ZFR1812-1: FCC: OEJ-WRZRADIO;

Canada: CAN/CSA C22.2 No. 205, Signal EquipmentIndustry Canada (IC) Compliant to Canadian ICES-003, Class B Limits

Industry Canada (IC) RSS-210

Transmitter Identification FX-ZFR1810-0: 5969A-MATRIXLP

Transmitter Identification FX-ZFR1810-1: 279A-WRZRADIO

Australia and New Zealand:

RCM Mark, Australia/NZ Emissions Compliant

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Table 3. FX-ZFR1821 and FX-ZFR1822 Pro Routers
Product Code Numbers FX-ZFR1821-0: FX-ZFR1821 Pro Router, Conduit-Mount, for Field Controller Router Applications

FX-ZFR1822-0: FX-ZFR1822 Pro Router, Wall-Mount, for Field Controller Router Applications

FX-ZFR1821-0B: FX-ZFR1821 Pro Router, Conduit-Mount, with 24 VAC Power Supply for Field Controller Router Applications

FX-ZFR1822-0B: FX-ZFR1822 Pro Router, Wall-Mount, with 24 VAC Power Supply for Field Controller Router Applications

Power Supply Input 15 VDC Nominal. Provided through the RJ-12 cable connected from a field controller.
Addressing DIP Switches, Field Adjustable
Wireless Band Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Bands
Transmission Power 10 mW Maximum
Transmission Range 76.2 m (250 ft) Maximum Line-of-Sight

15 m (50 ft) Recommended

Ambient Conditions Operating: 0°C to 50°C (32°F to 122°F), 5% to 95% RH, Noncondensing

Storage: -20°C to 70°C (-4°F to 158°F), 5% to 90% RH, Noncondensing

Materials FX-ZFR1821: White Plastic Housing with Plenum rating per UL1995 UL94-5VB Flammability Rating

FX-ZFR1822: White PC/ABS Cycoloy™

Terminations RJ-12 plug for connection to field controllers or Repeater Kit power supply
Dimensions FX-ZFR1821: 136 mm x 100 mm x 18 mm (5-3/8 in. x 3-15/16 in. x 3/4 in.)

FX-ZFR1822: 61 mm x 100 mm x 20.5 mm (5-3/8 in. x 3-15/16 in. x 3/4 in.)

Mounting Hardware FX-ZFR1821: 1/2 in. trade size Electrical Mechanical Tubing (EMT) connector

FX-ZFR1822: Screw-mounted

Shipping Weights FX-ZFR1821: 0.095 kg (0.21 lb)

FX-ZFR1822: 0.113 kg (.25 lb)

Repeater Power Supply: 0.227 kg (.50 lb)

Compliance

United States:

UL 916 Energy ManagementPlenum-rated per UL1995 UL94-5VB Flammability RatingFCC Compliant to CFR47, Part 15, Subpart B, Class A

Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters

Transmitter Identification FX-ZFR1821/FX-ZFR1822: FCC: OEJ-WRZRADIO

Canada:

CAN/CSA C22.2 No. 205, Signal EquipmentIndustry Canada (IC) Compliant to Canadian ICES-003, Class B Limits

Industry Canada (IC) RSS-210

Transmitter Identification FX-ZFR1821/FX-ZFR1822: 279A-WRZRADIO

Europe:

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant