WNC1800/FX-ZFR182x Pro Series Wireless Field Bus System wireless communication - Facility Explorer - LIT-12012378 - FX-ZFR1820-0 - FX-WNC1820-0B - FX-ZFR1822-0B - FX-WNC1820-0A - FX-ZFR1823-0 - FX-ZFR1821-0B - FX-ZFR1822-0 - FX-ZFR1821-0 - FX-WNC1800-0S - FX-WNC1823-0B - FX-WNC1823-0A - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document number
LIT-12012378
Revision date
2019-03-22

The FX-ZFR Pro Series System devices create a wireless mesh network using Institute of Electrical and Electronics Engineers, Inc. (IEEE) 802.15.4 technology. The mesh network provides redundant wireless paths, enabling the BACnet data to traverse the network through alternate, automatically forming paths and arrive at the target destination device even if the wireless device experiences interference or drops out of the network.

The FX-ZFR Pro System radios use Direct Sequence Spread Spectrum (DSSS) Radio Frequency (RF) technology and operates on the globally accepted2.4 GHz Industrial, Scientific, and Medical (ISM) band. All FX-ZFR Pro System radios use a transmission power of 10 mW and meet the Institute of IEEE 802.15.4 standard for low power, low duty-cycle wireless transmitting systems.