Wireless signal transmission range - Facility Explorer - LIT-12012378 - Wireless Device - WNC: Wireless Network Coordinator/Gateway

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Brand
Facility Explorer
Product name
WNC: Wireless Network Coordinator/Gateway
Document type
Product Bulletin
Document number
LIT-12012378
Revision date
2019-03-22
Language
English

The effective transmission range/distance for indoor applications varies because of wireless signal absorption and reflection due to metal obstructions, walls (or floors), and furniture found in typical building interiors.

Transmission ranges between FX-ZFR Pro Series products can be less than the maximum distances shown in Table 1.

Table 1. Indoor line-of-sight transmission ranges
  Transmission range
FX-ZFR1820 or FX-ZFR1823 Pro Coordinator Radio, FX-ZFR1821 or FX-ZFR1822 Pro Router, TEC3000 FX-WRZ Series Sensor
Recommended 15.2 m (50 ft) 15.2 m (50 ft)
Maximum 76.2 m (250 ft) 30 m (100 ft)