Wireless interference and security - Facility Explorer - LIT-12012378 - FX-ZFR1820-0 - FX-WNC1820-0B - FX-ZFR1822-0B - FX-WNC1820-0A - FX-ZFR1823-0 - FX-ZFR1821-0B - FX-ZFR1822-0 - FX-ZFR1821-0 - FX-WNC1800-0S - FX-WNC1823-0B - FX-WNC1823-0A - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document type
Product Bulletin
Document number
LIT-12012378
Revision date
22/03/2019

The FX-ZFR Pro Wireless Field Bus System is designed to minimize the potential for wireless interference with other wireless applications. In most commercial environments, the FX-ZFR182x Series System does not encounter or generate wireless interference, even in environments with cell phones and competing Wi-Fi applications.

FX-ZFR182x Series Wireless transmissions use different modulation schemes from Wi-Fi applications and use frequencies between popular Wi-Fi bands, enabling Wi-Fi and ZFR1800 Series Wireless networks to exist in the same areas.

For more information on wireless interference and security, refer to the WNC1800/FX-ZFR182x Pro Series Wireless Remote Field Bus System Technical Bulletin (LIT-12012396).