Supported Controllers - Facility Explorer - LIT-12012378 - FX-ZFR1820-0 - FX-WNC1820-0B - FX-ZFR1822-0B - FX-WNC1820-0A - FX-ZFR1823-0 - FX-ZFR1821-0B - FX-ZFR1822-0 - FX-ZFR1821-0 - FX-WNC1800-0S - FX-WNC1823-0B - FX-WNC1823-0A - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document type
Product Bulletin
Document number
LIT-12012378
Revision date
22/03/2019

The FX-ZFR Pro Wireless Field Bus System enables wireless BACnet connectivity between WEPCs, such as wireless TEC3000s, FX-PCA, FX-PCG, FX-PCX, or FX-PCV controllers and FX Supervisory Controllers. In addition, the wireless field bus system provides wireless communication between FX-PC controllers and FX-WRZ Series wireless sensors.

Notes:

  • The FX-ZFR1821 or FX-ZFR1822 Pro Router is automatically updated during the main code download to the controller.
  • WEPCs can also use hard-wired NS Series network sensors.