FX-ZFR Wireless USB Dongle - Facility Explorer - LIT-12012378 - FX-ZFR1820-0 - FX-WNC1820-0B - FX-ZFR1822-0B - FX-WNC1820-0A - FX-ZFR1823-0 - FX-ZFR1821-0B - FX-ZFR1822-0 - FX-ZFR1821-0 - FX-WNC1800-0S - FX-WNC1823-0B - FX-WNC1823-0A - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document number
LIT-12012378
Revision date
22/03/2019

The FX-ZFR connection type within CCT requires the USB adapter with FX-ZFR driver for your laptop computer. The FX-ZFR Wireless USB Dongle allows a laptop computer to connect to an FX-ZFR wireless field bus for the purpose of commissioning and downloading applications to wirelessly enabled field controllers using the CCT. It is also used for analyzing an FX-ZFR wireless mesh using the ZFR Checkout Tool (ZCT). The FX-ZFR Wireless USB Dongle requires a USB software driver that is installed automatically with CCT version 13.0 or later. No user configuration is required.

See Table 3 to order the FX-ZFR USB adapter (product code FX-ZFRUSBHA-0). This device is an IEEE 802.154 FX-ZFR to USB Adapter for the 2.4 GHz ISM Band.

For more information, refer to the WNC1800/FX-ZFR182x Pro Series Wireless Remote Field Bus System Technical Bulletin (LIT-12012396).