WNC Gateway with FX-ZFR1820 or FX-ZFR1823 Pro Coordinator Radio - Facility Explorer - LIT-12012378 - FX-ZFR1820-0 - FX-WNC1820-0B - FX-ZFR1822-0B - FX-WNC1820-0A - FX-ZFR1823-0 - FX-ZFR1821-0B - FX-ZFR1822-0 - FX-ZFR1821-0 - FX-WNC1800-0S - FX-WNC1823-0B - FX-WNC1823-0A - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document number
LIT-12012378
Revision date
22/03/2019

A WNC Gateway is used in conjunction with an FX-ZFR1820 or FX-ZFR1823 Pro Coordinator radio. The pro coordinator radio provides an interface between an FX Supervisory Controller on a wired BACnet IP network and WEPC.

Each wireless mesh network requires one WNC Gateway, which initiates the formation of the network. Each FX Supervisory Controller supports up to eight WNC Gateways.

A WNC Gateway can operate from either of two power sources with use of a supplied transformer:

  • A 24 VAC, Class 2 power source
  • A 120–240 VAC outlet