FX Supervisory Controller - Facility Explorer - LIT-12012378 - FX-ZFR1820-0 - FX-WNC1820-0B - FX-ZFR1822-0B - FX-WNC1820-0A - FX-ZFR1823-0 - FX-ZFR1821-0B - FX-ZFR1822-0 - FX-ZFR1821-0 - FX-WNC1800-0S - FX-WNC1823-0B - FX-WNC1823-0A - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document number
LIT-12012378
Revision date
22/03/2019

FX Supervisory Controllers are web-based supervisory-class controllers for the Facility Explorer product family. FX Supervisory Controllers manage local networks of controllers and allow you to apply a full set of building automation features to the integrated data, such as scheduling, alarming, histories, data sharing, energy management, totalization, and customized control routines. An FX Supervisory Controller provides a graphical user interface that you can access with a web browser.