System overview - Facility Explorer - LIT-12012378 - FX-ZFR1820-0 - FX-WNC1820-0B - FX-ZFR1822-0B - FX-WNC1820-0A - FX-ZFR1823-0 - FX-ZFR1821-0B - FX-ZFR1822-0 - FX-ZFR1821-0 - FX-WNC1800-0S - FX-WNC1823-0B - FX-WNC1823-0A - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document number
LIT-12012378
Revision date
22/03/2019

Figure 1 illustrates a simple FX-ZFR Pro Wireless Field Bus System applied to BACnet field controllers on a network.

These devices provide wireless monitoring and control of HVAC equipment within multiple levels of a BACnet system.

Refer to the WNC1800/FX-ZFR182x Pro Series Wireless Remote Field Bus System Technical Bulletin (LIT- 12012396) for information on commissioning and configuring a ZFR Pro Wireless Field Bus System for operation.

Table 1. WNC1800/FX-ZFR Pro Series system device quantity limits
Device Quantity limit
WNC1800 Gateway Up to eight per FX Supervisory Controller
FX-ZFR1821 or FX-ZFR1822 Pro Router Paired with a WEPC, or a Wireless TEC3000 Up to 35 WEPCs for each WNC Gateway. Up to 100 for each supervisory controller
FX-ZFR1821 or FX-ZFR1822 Pro Router Used as Repeaters Add as required1
FX-WRZ Series Sensor Up to nine sensors per wireless-enabled field controller
1 Indiscriminate use of FX-ZFR1821 Pro Routers as repeaters can lead to reduced performance.