Physical features and fimensions - Facility Explorer - LIT-12012378 - Wireless Device - WNC: Wireless Network Coordinator/Gateway

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Brand
Facility Explorer
Product name
WNC: Wireless Network Coordinator/Gateway
Document type
Product Bulletin
Document number
LIT-12012378
Revision date
2019-03-22
Language
English

Figure 1 shows the WNC Gateway. Note that the overall dimensions depend on the mounting options used. The dimensions of the unit itself are: 120 mm x 70 mm x 24.5 mm (4-23/32 in. x 2-3/4 in. x 31/32 in. when used vertically). Refer to the WNC1800 Wireless Network Coordinator Gateway Installation Instructions (Part No. 24-10737-91) for mounting dimensions.

Figure 1. WNC Gateway

Figure 2 shows the dimensions of the FX-ZFR1820 Pro Coordinator radio and the FX-ZFR1821 Pro Router. These two devices have the same form factor.

Figure 2. FX-ZFR1820 Pro Coordinator Radio and FX-ZFR1821 Pro Router, physical features and dimensions, mm (in.)

Figure 3 shows the dimensions of the FX-ZFR1822 Pro Router and the FX-ZFR1823 Pro Coordinator radio. These models are intended for wall- or ceiling-mount applications.

Figure 3. FX-ZFR1822 Pro Router and FX-ZFR1823 Pro Coordinator Radio, physical features and dimensions, mm (in.)

Figure 4 illustrates features and dimensions of wireless TEC 3000 Thermostat Controllers.

Figure 4. Wireless TEC3000 Thermostat Controller

Figure 5. FX-WRZ Series Sensor, Physical Features and Dimensions, mm (in.)