Ordering information - Facility Explorer - LIT-12012378 - FX-ZFR1820-0 - FX-WNC1820-0B - FX-ZFR1822-0B - FX-WNC1820-0A - FX-ZFR1823-0 - FX-ZFR1821-0B - FX-ZFR1822-0 - FX-ZFR1821-0 - FX-WNC1800-0S - FX-WNC1823-0B - FX-WNC1823-0A - Bulb controller - FX-ZFR182x Pro Series Wireless Field Bus System

WNC1800/FX-ZFR 182x Pro Series Wireless Field Bus System Product Bulletin

Product
Network and Communications > Wireless Devices > FX-ZFR182x Pro Series Wireless Field Bus System
Document number
LIT-12012378
Revision date
22/03/2019

For WNC1800/FX-ZFR182x Pro Series System product ordering information, see Table 1. For WNC1800/FX-ZFR182x Pro Series System accessories product ordering information, see Table 3. For supported models of the BACnet field controllers, refer to the FX-PC Series Programmable Controllers and Related Products Product Bulletin (LIT-12011657). For wireless TEC3000 model information, refer to the TEC3000 Series Wireless, Stand-Alone, and Field-Selectable BACnet® MS/TP or N2 Networked Thermostat Controllers Product Bulletin (LIT-12011954).

Contact the nearest Johnson Controls® representative to order the products FX-ZFR Pro products. Specify the desired product code number from the ordering tables in this document and in related literature.