Data link layer options - Facility Explorer - Johnson Controls - Metasys - LIT-12014282 - TAD0471-0 - TAD0701-0 - TAD1001-0 - Field Device - Touch Advanced Display

Touch Active Display (TAD) Protocol Implementation Conformance Statement

Product
Controls > Control Displays > Touch Advanced Display
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12014282
Revision date
2023-05-08
Product status
Active

BACnet IP, (Annex J)

BACnet IP, (Annex J), Foreign Device

ISO 8802-3, Ethernet (Clause 7)

ATA 878.1, 2.5 Mb. ARCNET (Clause 8)

ATA 878.1, EIA-485 ARCNET (Clause 8), baud rate(s)

MS/TP manager (Clause 9), baud rate(s): 9600, 19200, 38400, 57600

MS/TP subordinate (Clause 9), baud rate(s):

Point-To-Point, EIA 232 (Clause 10), baud rate(s):

Point-To-Point, modem, (Clause 10), baud rate(s): LonTalk, (Clause 11), medium:

BACnet/ZigBee (ANNEX O)

Other: