Product code number |
TAD0471-0: 4.3 in. (109 mm) freely programmable Touchscreen Advanced Display TAD0701-0: 7.0 in. (178 mm) freely programmable Touchscreen Advanced Display TAD1001-0: 10.0 in. (254 mm) freely programmable Touchscreen Advanced Display |
Display |
TAD0471-0: 4.3 in. (109 mm) widescreen TFT 64k colors, 480 x 272 and LED backlight TAD1001-0: 7.0 in. (178 mm) widescreen TFT 64k colors, 1024 x 600 and LED backlight TAD0701-0: 10.0 in. (254 mm) widescreen TFT 64k colors, 800 x 480 and LED backlight |
Brightness |
200 cd/m2 |
Touch-screen |
Resistive |
Supply voltage |
18-32 VDC |
Real-time clock |
Yes |
Ethernet Port |
1 – Port 0 10/100 |
Serial Port |
RS-232 / RS-422 / RS-485 software configurable |
USB Port |
1 – Host v. 2.0, max. 500 mA |
Power consumption |
TAD0471-0: 250 mA max @ 24 VDC TAD0701-0: 300 mA max @ 24 VDC TAD1001-0: 380 mA max @ 24 VDC |
Ambient conditions |
Operating: 32°F to 122°F (-0°C to +50°C), 5 to 85% RH (noncondensing) Storage: -4°F to 158°F (-20°C to +70°C), 5 to 85% RH (noncondensing) |
Dimensions (H x W x D) |
TAD0471-0:4.21 in x 5.78 in. x 0.945 in. (107 mm x 147 mm x 24 mm) TAD0701-0:5.79 in. x 7.36 in. x 0.945 in. (147 mm x 187 mm x 24 mm) TAD1001-0:7.75 in. x 11.10 in. x 0.984 in. (197 mm x 282 mm x 25 mm) |
Weight |
TAD0471-0: 0.88 lb. (0.4 kg) TAD0701-0: 1.32 lb. (0.6 kg) TAD1001-0: 2.2 lb. (1.0 kg) |
Memory |
TAD0471-0: RAM 256MB Flash, 2GB TAD0701-0: RAM 256MB Flash, 2GB TAD1001-0: RAM 512MB Flash, 4GB |
Housing |
Protection: IP66 front, IP20 back |
Compliance |
United States: UL Listed, File E515649, CCN NRAQ, UL 508, Programmable controllers; FCC test report available |
Canada: UL Listed, File E515649, CCN NRAQ7, CAN/CSA C22.2 No. 142, Programmable controllers certified for Canada; Industry Canada Compliant. |
|
Europe: CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.