Introduction - Facility Explorer - Johnson Controls - Metasys - LIT-1901151 - TAD

TAD Catalog Page

Brand
Facility Explorer
Johnson Controls
Metasys
Product name
TAD
Document type
Catalog Page
Document number
LIT-1901151
Revision date
2021-08-13
Product status
Active
Language
English

The Johnson Controls® Touch Advanced Display (TAD) is a comprehensive series of freely programmable operator interfaces featuring both IP and MS/TP BACnet® communication and colorful, graphic displays with touch-screen interface.

TAD displays feature bright TFT 16:9 widescreens in 4.3 in., 7 in., and 10 in. sizes with a fully dimmable LED backlight and resistive touch interface. The integrated HTML 5.0 web server grants remote access whenever you connect the TAD to an accessible IP network.

The TAD Series devices offers an unprecedented price to performance ratio to meet challenging applications requirements from offices to control rooms. They combine state-of-the art features and top performance with an outstanding design. The TAD is the ideal choice for user interface applications enabling an intuitive and easy interaction with the building automation controls and equipment.