Features and benefits - Facility Explorer - Johnson Controls - Metasys - LIT-1901151 - Touch Advanced Display
TAD Catalog Page
- Product
- Controls > Control Displays > Touch Advanced Display
- Document type
- Catalog Page
- Document number
- LIT-1901151
- Revision date
- 13/08/2021
- Product status
- Active
- Standard BACnet interfaces (IP or MS/TP)
- TAD devices can manage internal and BACnet Alarms, Time Schedules and
Calendars, enabling users to take full advantage of the features included in the
connected devices.
- Freely programmable
- TAD devices are configured and controlled with the Touch-Screen Tailoring
Tool (T3) suite. T3 allows you to customize the TAD user experience, tailoring
it to the effective user requirements. Building data and operations are
presented in a consistent way across different applications due to an extensive
library of symbols and widgets.
- Web-browser widget
- Embedded web browser devices are becoming a common demand in the
marketplace. TAD features a web-browser widget that can be included in the User
Interface project empowering you to connect to simple web pages and interact
with remote systems.
- Embedded Web-Server
- The web server capabilities natively included in TAD devices allow you to
remotely connect with a user name and password to interact with the device
through standard internet browsers. To maintain a consistent user experience
across different interfaces, the web pages reflect the same design of the local
application.