Panel installation - Facility Explorer - LIT-1901114 - Field Device - Ring Manager IP Network System

Ring Manager IP Network System for Facility Explorer Catalog Page

Brand
Facility Explorer
Product name
Ring Manager IP Network System
Document type
Catalog Page
Document number
LIT-1901114
Revision date
2023-10-02
Language
English
You may need to use a protective enclosure or panel when you install a Cisco IE 2000 switch. Table 1 lists a panel that has been reviewed and tested by Johnson Controls. This panel is suitable for mounting IE 2000 managed network switches and associated IE 2000 switch DC power supplies. Use only the product listed in Table 1 with the Cisco IE 2000 switch.
Note: Purchase of a panel does not include a Ring Manager, Ring Manager power supply, supervisory controller, or programmable controller. Purchase these products separately and install them on site.
Figure 1. Example panel - indicative only

For instructions on mounting network switches and DC power supplies in a panel, refer to the Cisco IE 2000 and IE 4010 Ethernet Switches for BAS Networks Installation Instructions and Troubleshooting Guide (LIT-12013055).

Table 1. Panels compatible with Ring Manager devices
Code number Description (measurements are height x width x depth)
P2DBN-00002N00 NEMA 1 enclosure, 24 in. x 36 in. x 9.25 in. (61 cm x 92 cm x 24 cm), with perforated sub-panel, 120/24 VAC Power Supply, additional 96 VA transformer, wire duct, 10 point distribution block. Supplied with vent louvers and a key lock.