Panel installation - Facility Explorer - Metasys - LIT-1901096 - Field Device - Ring Manager IP Network System

Ring Manager IP Network System Catalog Page

Product name
Ring Manager IP Network System
Document type
Catalog Page
Document number
LIT-1901096
Revision date
2024-05-21
You may need to use a protective enclosure or panel when you install a Cisco IE 2000 switch. Table 1 lists panels that have been reviewed and tested by Johnson Controls. These panels are suitable for mounting IE 2000 managed network switches and associated IE 2000 switch DC power supplies. Use only the products listed in Table 1 with the Cisco IE 2000 switch.
Note: Purchase of a panel does not include a Ring Manager, Ring Manager power supply, network engine, supervisory controller, IP equipment controller, or programmable controller. Purchase these products separately and install them on site.
Figure 1. Example panel - indicative only

For instructions on mounting network switches and DC power supplies in a panel, refer to the Cisco IE 2000 and IE 4010 Ethernet Switches for BAS Networks Installation Instructions and Troubleshooting Guide (LIT-12013055).

Table 1. Panels compatible with Ring Manager devices
Code number Description (measurements are height x width x depth)
P2BBN-00001N00 NEMA 1 enclosure, 20 in. x 24 in. x 9.25 in. (51 cm x 61 cm x 24 cm), with perforated sub-panel, 120/24 VAC Power Supply, wire duct, 5 point distribution block. Supplied with vent louvers and a key lock.

Suitable for use with Ring Manager IP network system

P2DBN-00001N00 NEMA 1 enclosure, 24 in. x 36 in. x 9.25 in. (61 cm x 92 cm x 24 cm), with perforated sub-panel, 120/24 VAC Power Supply, wire duct, 5 point distribution block. Supplied with vent louvers and a key lock.

Suitable for use with Ring Manager IP network system

P2DBN-00002N00 NEMA 1 enclosure, 24 in. x 36 in. x 9.25 in. (61 cm x 92 cm x 24 cm), with perforated sub-panel, 120/24 VAC Power Supply, additional 96 VA transformer, wire duct, 10 point distribution block. Supplied with vent louvers and a key lock.

Suitable for use with Ring Manager IP network system