Description |
|
---|---|
Product Code Numbers |
FX-PCX1711-0
- 4-Point Expansion Input/Output Module with 4 BI, FC and SA Bus
Support. FX-PCX2711-0 - 6-Point Expansion Input/Output Module with 2 UI, 2 UO, 2 BO, FC and SA Bus Support. Relays are rated for 120/240 VAC. FX-PCX2711-2 - 6-Point Expansion Input/Output Module with 2 UI, 2 UO, 2 BO, FC and SA Bus Support. Relays are rated for 240 VAC. FX-PCX2721-0 - 10-Point Expansion Input/Output Module with 8 UI, 2 AO, FC and SA Bus Support FX-PCX3711-0 - 12-Point Expansion Input/Output Module with 4 UI, 4 UO, 4 BO, FC and SA Bus Support. Relays are rated for 120/240 VAC. FX-PCX3711-2 - 12-Point Expansion Input/Output Module with 4 UI, 4 UO, 4 BO, FC and SA Bus Support. Relays are rated for 240 VAC. FX-PCX3721-0 - 16-Point Expansion Input/Output Module with 16 BI, FC and SA Bus Support FX-PCX3731-0 - 16-Point Expansion Input/Output Module with 8 BI, 8 BO, FC and SA Bus Support FX-PCX4711-0 - 17-Point Expansion Input/Output Module with 6 UI, 2 BI, 3 BO, 2 AO, 4 CO, FC and SA Bus Support |
Supply Voltage |
24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) Europe |
Power Consumption |
14 VA maximum Note: VA ratings do not include any power supplied to
the peripheral devices connected to Binary Outputs (BOs) or
Configurable Outputs (COs), which can consume up to 12 VA for
each BO or CO, for a possible total consumption of an additional
84 VA (maximum), depending on the FX-PCX model.
|
Ambient Conditions |
Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing |
BACnet/MS/TP Addressing |
DIP switch set; valid controller device addresses 4–127 (Device addresses 0–3 and 128–255 are reserved and not valid FX-PCX addresses). |
Communications Bus |
BACnet MS/TP, RS-485 3-wire FC Bus between the supervisory controllers and FX-PC controllers 4-wire SA Bus between FX-PC controller, NS Series Network Sensors, and other sensor/actuator devices. Includes a lead source 15 VDC supply power (from FX-PC controller) to bus devices. |
Processor |
H8SX/166xR Renesas® 32-bit microcontroller |
Memory |
512 KB Flash Memory and 128 KB RAM |
Input and Output Capabilities |
FX-PCX1711: 4 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/ Accumulator Mode FX-PCX2711: 2 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact 2 - Universal Outputs: Analog Output: Voltage Mode, 0–10 VDC; Binary Output Mode: 24 VAC/DC FET; Analog Output: Current Mode, 4–20 mA 2 - Relay Outputs (Single-Pole, Double-Throw): UL Listing (-0 model only): 1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24–240 VAC; CE Marking (-2 model only): 6 (4) A N.O. or N.C. only, 240 VAC FX-PCX2721 8 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact 2 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA FX-PCX3711: 4 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact 4 - Universal Outputs: Analog Output: Voltage Mode, 0–10 VDC; Binary Output Mode: 24 VAC/DC FET; Analog Output: Current Mode, 4–20 mA 4 - Relay Outputs (Single-Pole, Double-Throw): UL Listing (-0 model only): 1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24–240 VAC; CE Marking (-2 model only): 6 (4) A N.O. or N.C. only, 240 VAC FX-PCX3721: 16 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode FX-PCX3731: 8 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode 8 - Binary Outputs: Defined as 24 VAC Triac (Require external low-voltage power source.) |
Input and Output Capabilities |
FX-PCX4711: 6 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact 2 - Binary Inputs: Defined as Dry Contact Maintained or Pulse/Counter Accumulator Mode 3 - Binary Outputs: Defined as 24 VAC Triac (selectable internal or external source power) 4 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO 2 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA |
Analog Input/Analog Output Resolution and Accuracy |
Analog Input: 16-bit resolution Analog Output: 16-bit resolution and ±200 mV in 0–10 VDC applications |
Terminations |
Input/Output: Fixed Screw Terminal Blocks SA/FC Bus and Supply Power: 4-wire and 3-wire Pluggable Screw Terminal Blocks SA/FC Bus Port: RJ-12 6-Pin Modular Jacks |
Mounting | Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller |
Housing | Enclosure material: ABS and polycarbonate UL94 5VB; self-extinguishing, Plenum-rated protection class: IP20 (IEC529) |
Dimensions (Height x Width x Depth) |
FX-PCX171x-x
and FX-PCX271x-x Models:
150 mm x 120 mm x 53 mm (5-7/8 in. x 4-3/4 in. x 2-1/8 in.) including terminals and mounting clips FX-PCX2721-x, FX-PCX3721-x, FX-PCX3731-0, and FX-PCX3731-0A Models: 150 mm x 164 mm x 53 mm (5-7/8 in. x 6-7/16 x 2-1/8 in.) including terminals and mounting clips FX-PCX371x-x and FX-PCX471x-x Models: 150 mm x 190 mm x 53 mm (5-7/8 in. x 7-1/2 in. x 2-1/8 in.) including terminals and mounting clips Note: Mounting space for all controllers requires an
additional 50 mm (2 in.) space on top, bottom, and front face of
controller for easy cover removal, ventilation, and wire
terminations.
|
Weight |
0.5 kg (1.1 lb) maximum |
Compliance
|
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A Note: Except FX-PCX2711-2 and FX-PCX3711-2
|
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 Note: Except FX-PCX2711-2 and FX-PCX3711-2
|
|
Europe: CE Mark –Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC. Note: Except FX-PCX2711-0 and FX-PCX3711-0
|
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant Note: Except FX-PCX2711-0 and FX-PCX3711-0
|
|
BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 18 Listed BACnet Application Specific Controller (B-ASC) |
Product Code Numbers |
CH-PCX2723-0 - 10-Point Expansion Input/Output Module with
8 UI, 2 AO, FC and SA Bus Support CH-PCX3723-0 - 16-Point Expansion Input/Output Module with 16 BI, FC and SA Bus Support CH-PCX3733-0 - 16-Point Expansion Input/Output Module with 8 BI, 8 BO, FC and SA Bus Support |
Supply Voltage | 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) Europe |
Power Consumption | 14 VA maximum Note: VA ratings do not include any power supplied to
the peripheral devices connected to Binary Outputs (BOs) or
Configurable Outputs (COs), which can consume up to 12 VA for
each BO or CO, for a possible total consumption of an additional
84 VA (maximum), depending on the CH-PCX model.
|
Ambient Conditions |
Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing |
BACnet/MS/TP Addressing | DIP switch set; valid controller
device addresses 4–127 (Device addresses 0–3 and 128–255 are reserved and not valid CH-PCX addresses). |
Communications Bus | BACnet MS/TP, RS-485 3-wire FC Bus between the supervisory controllers and CH-PC controllers 4-wire SA Bus between CH-PC controller, NS Series Network Sensors, and other sensor/actuator devices. Includes a lead source 15 VDC supply power (from CH-PC controller) to bus devices. |
Processor | RX631 Renesas 32-bit microcontroller |
Memory | 4 MB External Serial Flash Memory |
Input and Output Capabilities |
CH-PCX2723:
8 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact 2 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA |
CH-PCX3723:
16 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode |
|
CH-PCX3733:
8 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode 8 - Binary Outputs: Defined as 24 VAC Triac (Require external low-voltage power source) Note: Binary Outputs (BOs) on
CH-PCX3733 controllers do not supply power for the outputs; the
BOs require external low-voltage (< 30 VAC) power
sources
|
|
Analog Input/Analog Output Resolution and Accuracy |
Analog
Input: 15-bit resolution Analog Output: 15-bit resolution and ±200 mV in 0–10 VDC applications |
Terminations |
Input/Output: Fixed Screw Terminal Blocks Note: There are no labels on I/O terminal blocks. The
labels are above/below the terminal blocks on the PCX
packaging.
SA/FC Bus and Supply Power: 4-wire and 3-wire Pluggable Screw Terminal Blocks SA/FC Bus Port: RJ-12 6-Pin Modular Jacks |
Mounting | Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller |
Housing | Enclosure material: ABS and polycarbonate UL94 5VB; self-extinguishing, Plenum-rated protection class: IP20 (IEC529) |
Dimensions (Height x Width x Depth) | 150 mm x 164 mm x 53 mm (5-7/8
in. x 6-7/16 in. x 2-1/8 in.) including terminals and mounting
clips Note: Mounting space for all controllers requires an
additional 50 mm (2 in.) space on top, bottom, and front face of
controller for easy cover removal, ventilation, and wire
terminations.
|
Weight |
0.5 kg (1.1 lb) maximum |
Compliance
|
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 | |
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. | |
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant | |
BACnet International: BACnet Testing Laboratories Protocol Revision 18 Listed BACnet Advanced Application Controller (B-AAC) |