PCX Series ordering information - Facility Explorer - LIT-1900671 - Field Device - FX-PCX27 Expansion Input/Output Module - FX-PCX17 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module

PCX Input/Output Expansion Modules Catalog Page

Product
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document type
Catalog Page
Document number
LIT-1900671
Revision date
2020-11-23
Table 1. FX-PCX Series ordering information

Product code number

Description

UL and cUL

CE marked

FX-PCX1711-0

4-Point Expansion I/O Module with 4 BI, FC, and SA Bus Support

X

X

FX-PCX2711-0

6-Point Expansion I/O Module with 2 UI, 2 UO, 2 RO, FC and SA Bus Support. Relays are rated for 120/240 VAC.

X

 

FX-PCX2711-2

6-Point Expansion I/O Module with 2 UI, 2 UO, 2 BO, FC, and SA Bus Support. Relays are rated for 240 VAC.

 

X

FX-PCX2721-0

10-Point Expansion I/O Module with 8 UI, 2 AO, FC, and SA Bus Support

X

X

FX-PCX3711-0

12-Point Expansion I/O Module with 4 UI, 4 RO, 4 BO, FC, and SA Bus Support. Relays are rated for 120/240 VAC.

X

 

FX-PCX3711-2

12-Point Expansion I/O Module with 4 UI, 4 UO, 4 BO, FC, and SA Bus Support. Relays are rated for 240 VAC.

 

X

FX-PCX3721-0

16-Point Expansion I/O Module with 16 BI, FC, and SA Bus Support

X

X

FX-PCX3731-0

16-Point Expansion I/O Module with 8 BI, 8 BO, FC, and SA Bus Support

X

X

FX-PCX4711-0

17-Point Expansion I/O Module with 6 UI, 2 BI, 3 BO, 2 AO, 4 CO, 24 VAC, FC, and SA Bus Support

X

X

Table 2. PCX Series ordering information
Product code number Description

CH-PCX2723-0

10-Point Expansion I/O Module with 8 UI, 2 AO, FC, and SA Bus Support.

CH-PCX3723-0

16-Point Expansion I/O Module with 16 BI, FC, and SA Bus Support.

CH-PCX3733-0

16-Point Expansion I/O Module with 8 BI, 8 BO, FC, and SA Bus Support.

Note: BOs on the CH-PCX3733-0 controller do not supply power for the outputs; the BOs require external low-voltage (<30 VAC) power sources.