Features and benefits - Facility Explorer - LIT-1900671 - Field Device - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module
PCX Input/Output Expansion Modules Catalog Page
- Product name
- FX-PCX17 Expansion Input/Output Module
- FX-PCX27 Expansion Input/Output Module
- FX-PCX37 Expansion Input/Output Module
- FX-PCX47 Expansion Input/Output Module
- Document type
- Catalog Page
- Document number
- LIT-1900671
- Revision date
- 2020-11-23
- Standard Protocol with BTL Listing
- Provides interoperability with Johnson Controls and third-party Building
Automation System (BAS) products that use the widely accepted BACnet® standard.
- Standard Hardware and Software Platform
- Uses a common hardware design throughout the family line to support
standardized wiring practices and installation workflows. Also uses a common
software design to support use of a single tool for control applications,
commissioning, and troubleshooting to minimize technical training.
- Universal Inputs and Configurable Outputs
- Allow multiple signal options per channel to provide
input/output flexibility..
- Complete Product Family with Modular Components
- Meets any HVAC equipment or building system control requirement using only
the needed components.
- Ability to reside on the FC Bus or SA Bus
- Provides application flexibility