Accessories - Facility Explorer - LIT-1900671 - Field Device - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module

PCX Input/Output Expansion Modules Catalog Page

Product
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document type
Catalog Page
Document number
LIT-1900671
Revision date
2020-11-23
Table 1. Accessories

Product code number

Description

FX-DIS1710-0

Local display/keypad

TL-MAP 1810-0

Mobile Access Portal Gateway

TL-BRTRP-0

Portable BACnet/IP to MS/TP Router

WRZ Series Wireless Room Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions.

FX-DIS1710-0

Local Controller Display

WRZ-7860-0

Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors room sensors

WRZ-SST-120

Wireless System Survey Tool (for use with the lower power 10mW WRZ and WRZ-7860 systems)

ZFR-HPSST-0

Wireless System Survey Tool (for use with the higher power WRG1830/ZFR183x systems)

WRG1830/ZFR183x Pro Wireless Field Bus System

This system is used for installations that support BACnet/IP but can also coexist with the ZFR1800 Series when installed under the same supervisor such as a network engine.

Refer to the WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901026) for a list of available products.

Y64T15-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 30 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65A13-0

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 8 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65T42-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

AP-TBK4SA-0

Replacement MS/TP SA Bus Terminal, 4-Position Connector, Brown (Bulk Pack of 10)

AP-TBK4FC-0

Replacement MS/TP FC Bus Terminal, 4-Position Connector (Bulk Pack of 10)

AP-TBK3PW-0

Replacement Power Terminal, 3-Position Connector, Gray (Bulk Pack of 10)