Communications bus and supply power wiring guidelines - Facility Explorer - CH-PCA3613 - Field Device - FX-PCA36 Advanced Application Programmable Controller

PCA3613 Advanced Application Programmable Controller Installation Guide

Product
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Document type
Installation Guide
Document revision
E
Revision date
2020-11-11
docpartnumberlabel
Part No.
Part number
24-10143-1175

Communications Bus and supply power terminal blocks, ratings, and requirements provides information about the functions, ratings, and requirements for the communication bus and supply power terminals. The table also provides guidelines for wire sizes, cable types, and cable lengths for when you wire the controller's communication buses and supply power.

In addition, observe these guidelines when you wire an SA or FC bus and the 24 VAC supply power:

  • Run all low-voltage wiring and cables separate from high-voltage wiring.
  • All SA and FC bus cables, regardless of wire size, should be twisted, insulated, stranded copper wire.
  • Shielded cable is strongly recommended for all SA and FC bus cables.
  • Refer to the following documents depending on your system (FX or BCPro): MS/TP Communications Bus for the BCPro™ System Technical Bulletin (LIT-12011908) or FX-PC Series Controllers MS/TP Communications Bus Technical Bulletin (LIT-12011670) for detailed information regarding wire size and cable length requirements for SA and FC buses.