Materials and special tools needed - Facility Explorer - CH-PCA3613 - Field Device - FX-PCA36 Advanced Application Programmable Controller

PCA3613 Advanced Application Programmable Controller Installation Guide

Product
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Document type
Installation Guide
Document revision
E
Revision date
2020-11-11
docpartnumberlabel
Part No.
Part number
24-10143-1175
  • Three fasteners appropriate for the mounting surface (M4 screws or #8 screws)

  • One 23 cm (9.125 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount (only)

  • Small straight-blade screwdriver for securing wires in the terminal blocks