Product Code Number | Description |
---|---|
FX-PCX Series Expansion I/O Modules |
Refer to the FX-PC Series Programmable Controllers and Related Products Product Bulletin (LIT-12011657) for a complete list of available devices. |
Mobile Access Portal (MAP) Gateway |
Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region. |
TL-CCT-0 |
Controller Configuration Tool (CCT) Software |
FX-FCP-0 |
Equipment Controller Firmware Package Files for CCT |
FX-DIS1710-0 |
Local Controller Display |
NS Series Network Sensors |
Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions. |
TP-2420 |
Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug |
Y65T31-0 |
Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2 Note: Additional Y6x-x Series transformers are also
available. Refer to the Series Y63, Y64, Y65,
Y66, and Y69 Transformers Product Bulletin
(LIT-125755)
|
AS-XFR050-0 |
for more information.Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure for more information. |
AP-TBK4SA-0 |
Replacement SA Bus Terminal Blocks, 4-Position, Brown, Bulk Pack of 10 |
AP-TBK4FC-0 |
Replacement FC Bus Terminal Blocks, 4-Position, Blue, Bulk Pack of 10 |
AP-TBK3PW-0 |
Replacement Power Terminal Blocks, 3-Position, Gray, Bulk Pack of 10 |
WRG1830/ZFR183x Pro Wireless Field Bus System |
This system is used for installations that support BACnet/IP but can also coexist with the ZFR1800 Series when installed under the same supervisor such as a network engine. Refer to the WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901026) for a list of available products. |
WRZ Series Wireless Room Sensors |
Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12000653) for specific sensor model descriptions. |