|
VMA1410 |
VMA1420 |
FX-PCV1832 |
FX-PCX2711 |
|
|---|---|---|---|---|
|
Termination Type |
Space lugs |
Spade lugs |
Spade lugs |
Screw terminals |
|
Analog Inputs |
2 |
4 |
0 |
0 |
|
Binary Inputs |
3 |
0 |
0 |
0 |
|
Universal Inputs |
0 |
0 |
3 |
2 |
|
Analog Outputs |
0 |
2 |
0 |
|
|
Binary Outputs |
0 |
5 |
3 |
0 |
|
Configurable Outputs |
0 |
0 |
2 |
0 |
|
Universal Outputs |
0 |
0 |
0 |
2 |
|
Relay Outputs |
0 |
0 |
0 |
2 |
|
VMA14xx point type |
Characteristic |
FX-PC Controller point type |
Characteristic |
|---|---|---|---|
|
AI |
RTD Temp. Elem. (1k Ni, Si, Pt, or 2k NTC) 0-10 VDC Transducer 1.6k ohm Setpoint Potentiometers |
UI |
Resistance temperature detector (RTD) (1k Ni, 1k Pt, A99B Si) Negative temperature coefficient (NTC) (10k Type L, 2.252k Type 2) Voltage Mode, 0–10 VDC Current Mode, 4–20 mA Resistive Mode, 0–2k ohm |
|
BI |
Dry contact |
UI |
Dry Contact Maintained Mode |
|
BI |
Dry Contact Maintained Mode |
||
|
AO |
0-10 VDC at 10 mA |
AO |
Voltage Mode, 0–10 VDC |
|
CO |
Voltage Mode, 0–10 VDC |
||
|
UO |
Voltage Mode, 0–10 VDC |
||
|
BO |
24 VAC Triac at 0.5A |
BO |
24 VAC triac |
|
CO |