Point comparison - Facility Explorer - LIT-12012045 - Field Device - N2 Controllers

Modernization Guide for N2 Controllers - Facility Explorer

Brand
Facility Explorer
Product name
N2 Controllers
Document type
User Guide
Document number
LIT-12012045
Revision date
2019-03-22
Language
English
Table 1. VAV point comparison

Code number

Termination type

AI

BI

AO

BO

RO

VAV110

Spade Lug

6

4

8

VAV111

2

6

VAV140

Screw Terminal

6

4

8

VAV141

2

6

Table 2. FX-PC point comparison

Code number

Termination type

Universal Inputs (UI)

BI

AO

BO

Configurable Outputs (CO)

Universal Outputs (UO)

RO

FX-PCG1611

Screw Terminal

2

1

3

4

FX-PCV1832

Spade Lug

3

2

FX-PCX2711

Screw Terminal

2

2

2

Table 3. VAV to FX-PCV1832 Controller point comparison

UNT point type

Characteristic

FX-PCV1832 Point Type

Characteristic

AI

RTD Temp. Elem. (NI, SI or PT)

0-10 VDC Transducer

2k ohm Setpoint Potentiometers

UI

Resistance temperature detector (RTD) (1k NI, 1k PT, A99B SI)

Negative temperature coefficient (NTC) (10k Type L, 2.252k Type 2)

Voltage Mode, 0–10 VDC

Current Mode, 4–20 mA

Resistive Mode, 0–2k ohm

BI

4-Dry Contacts

BI4-Accum. Input

UI

Dry Contact Maintained Mode

BI

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

AO

0 to 10 VDC at 10 mA

AO

Voltage Mode, 0–10 VDC

Current Mode, 4–20 mA

CO

Voltage Mode, 0–10 VDC

UO

Voltage Mode, 0–10 VDC

BO

24 VAC Triac at 0.5 A

BO

24 VAC Triac

CO