Point comparison - Facility Explorer - LIT-12012045 - Bulb controller - Facility Explorer N2 Controller

Modernization Guide for N2 Controllers - Facility Explorer

Product
Network and Communications > N2 Controls > Facility Explorer N2 Controller
Document number
LIT-12012045
Revision date
22/03/2019

Code number

Termination type

Analog Inputs (AI)

Binary Input (BI)

Analog Output (AO)

Binary Output (BO)

Relay Output (RO)

AHU102

Spade Lug

8

8

6

10

RLY100

Cable Kit/Screw Terminal

4

RLY050/002

2

IAP

Cable Kit/Screw Terminal

Uses one AI each

Mounted in Function Module Kit (FMK102)

IDP

OAP102/103

Note: Replacement requires one AC, CO, or UO combined with external Electro-Pneumatic transducer.

Uses one AO each

M110C

Zone Bus

Damper and Valve Actuators

Table 1. FX-PCA and FX-PCX Point Comparison

Code Number

Termination Type

Universal Input (UI)

BI

AO

BO

Configurable Output (CO)

Universal Outputs (UO)

RO

FX-PCA2611

Screw Terminals

6

2

2

FX-PCA2612

5

4

5

FX-PCA3611

8

6

6

6

FX-PCX2711

2

2

2

FX-PCX2721

9

2

FX-PCX3711

4

4

4

Table 2. AHU/FX-PCA/FX-PCX Point Comparison

AHU Point Type

Characteristics

FX-PCG/FX-PCX Point Type

Characteristics

AI

RTD Temp. Elem. (NI, SI, or PT)

0-10 VDC Transducer

4–20 mA

UI

Resistance temperature detector (RTD) (1k NI, 1k PT, A99B SI),

Voltage Mode, 0–10 VDC

Current Mode, 4–20 mA

BI

0-15 VDC Dry Contacts, TTL thresholds

UI

Dry Contact Maintained Mode

BI

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

AO

0-10 VDC at 10 ma

0-10 VDC (using 500 ohm resistor)

Zone Bus (up to six M110CGA-2 actuators)

AO

Current Mode, 4–20 mA

Voltage Mode, 0–10 VDC

CO

Voltage Mode, 0–10 VDC

UO

Analog Output, Voltage Mode, 0–10 VDC

Analog Output, Current Mode, 4–20 mA

BO

24 VAC Triac at 0.5 A

BO

24 VAC Triac

Note: All Triac configured BO and UO outputs are electrically isolated (capable of switching High or Low side).

CO

UO

Binary Output Mode, 24 VAC/DC FET

RO

Optional relay kit 240 VAC at 5 amps

RO

Single-Pole, Single-Throw: UL 916:1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA

Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) A N.O. or N.C. only