Product Code |
YK-MAP1810-0Px: York® Portable MAP Gateway (Includes MAP Gateway, RJ-12 cable, bumper guard, and lanyard.) US-compatible countries. YK-MAP1810-0Sx: York® Stationary MAP Gateway - 100 to 240 VAC power suply (Includes MAP Gateway, RJ-12 cable, mounting bracket, and 100 to 240 VAC power supply.) US-compatible countries. |
Power Consumption |
From SA/FC bus: 15 VDC at 2.7 VA maximum
|
Ambient Temperature Conditions |
YK-MAP1810-OPx Operating: 0°C to 50°C (32°F to 122°F) Operating Survival: -30°C to 60°C (-22°F to 140°F) Non-Operating: -40°C to 70°C (-40°F to 158°F) |
Ambient Humidity Conditions |
Operating: 5 to 95% RH, 30°C (86°F) maximum dew point conditions Storage: 5 to 95% RH, 30°C (86°F) maximum dew point conditions |
Transmission Power (Typical) |
Wireless Local Area Network (WLAN) Transmission Power: +14.5 dBm, 54 Mbps +12.5 dBm, 65 Mbps |
WLAN Receiver Sensitivity (Typical) |
-76 dBm, 10% packet error rate (PER), 54 Mbps -73 dBm, 10% PER, 65 Mbps |
Transmission Speeds |
Wireless Communication: 2.4 GHz ISM bands, 802.11 b/g/n, 11/22/54 Mbps Serial Communication (SA/FC Bus): 9600, 19.2k, 38.4k, or 76.8k bps Note: If you connect a MAP at 4.0 or earlier to
an FC bus, select an MSTP baudrate of 38.4k bps.
Ethernet Communication: 10 Mbps, 100 Mbps |
Wi-Fi Transmission Range (Typical) |
Wi-Fi Wireless Communication: 30 m (100 ft) line-of-sight indoors; however, a typical indoor range in an area with obstacles is 15 m (50 ft). 91 m (300 ft) line-of-sight outdoors WLAN Range Performance: 0–50 ft = Excellent 50–100 ft = Good 100–300 ft = Weakest, approaching out of range |
Wi-Fi Wireless Security |
WPA2-PSK TKIP (Wi-Fi Protected Access Pre-Shared Key Mode Temporal Key Integrity Protocol) WPA2-EAP-PEAP WPA2-EAP-TLS |
Network and Serial Interfaces |
One SA/FC port (6-pin port; connects with ZFR1820/1823. Can be extended to 30 m (100') if necessary) One USB port (Micro-B port; 2.0; supports Open Host Controller Interface [Open HCI] specification) |
Dimensions (H x W x D) |
Unit alone: 120 x 70 x 24.5 mm (4-23/32 x 2-3/4 x 31/32 in. when used vertically) Unit in shell: 128 x 75 x 29.5 mm (5-1/32 x 2-61/64 x 1-5/32 in. when used vertically)
|
Housing |
White Acrylonitrile butadiene styrene (ABS) bracket, plenum-rated |
Weight |
MAP Gateway alone: 0.10 kg (0.22 lb) MAP Gateway in shell: 0.15 kg (0.33 lb) Note: Weights do not include any peripheral components such as
cables, lanyard, or an external power supply.
|
Web Browser Requirements for Computers and Handheld Devices |
Computer: Google® Chrome™ 54 and above is the preferred browser for MAP. Windows Internet Explorer® 11, and Apple® Safari® 8 and above are also supported.
Handheld Device: The handheld device must be running iOS version 8.0 or later on an Apple® iPhone® or iPod touch®; Android™ versions 5.1 or later; or using the browser Google Chrome 54 or above. Note: Other web browsers may display the UI, but the
functionality is not guaranteed.
|
Compliance
|
United States UL Listed File E365459, ANSI/UL 60950-1, Information Technology Equipment; UL 2043 (Stationary version only), Suitable for Use in Other Environmental Air Space in Accordance with Section 300.22, (C) of the National Electric Code. Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters Transmitter FCC Identification: OEJ-MAPWIFI FCC Compliant to CFR 47, Part 15, Subpart B, Class A |
Canada: Industry Canada IC: 279A-MAPWIFI IC: RSS-210 cUL Listed File E365459, CAN/CSA-C22.2 No. 60950-1, Safety of Information Technology Equipment |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.