| Product Code | FX-ATV7003-0 Handheld VAV Box Balancing Sensor | |
| Power Requirements | 15 VDC Nominal, provided through the SA Bus Port; Consumption is 1.35 Watts Maximum | |
| Terminations | RJ-11 Modular Jack | |
| Transmission Speed | 9600, 19.2k, 38.4k, or 76.8k bps | |
| Sensor Addressing | Fixed Address of 198 | |
| Ambient Conditions | Operating | 0°C to
50°C (32° to 122°F); 5% to 95% RH, Noncondensing, 30°C (86°F) Maximum Dewpoint |
| Storage | -40°C to 85°C (-40°F to 185°F); 5% to 95% RH, Noncondensing | |
| Dimensions | 80 mm x 80 mm x 25 mm (3.2 in. x 3.2 in. x 1.0 in.) | |
| Weight | 0.165 kg (0.365 lb) | |
| Compliance
|
United States | UL
Listed, File E107241, CCN PAZX, Under UL 916, Energy Management FCC Compliant to CFR 47, Part 15, Subpart B, Class A |
| Canada | UL
Listed, File E107241, CCN PAZX7, Under CSA C22.2 No. 205, Signal Equipment |
|
| Industry Canada, ICES-003 | ||
| Europe | CE Mark – Johnson Controls, Inc., declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC, and the Low Voltage Directive. | |
| Australia and New Zealand | RCM Mark, Australia/NZ Emissions Compliant | |
|