For every FX90 Supervisory Controller you purchase, you need a core device license and a software maintenance license.
- A core device license (FX-SC9CL###-0): A core device license is required for each FX90. Core device licenses come in 5, 10, 25, 100, 200, and demo sizes. Only one core license can be applied to each FX90.
- A software maintenance license (FX-SC9D###M#-0): The software maintenance must match the total number of device licenses (core and additional). Choose from 1, 3, or 5 years.
Note: The demo version does not require the software
maintenance license. The demo license requires yearly renewal and expires on
October 31st.
After the above requirements are met, additional licenses may be added to the FX90:
- Additional device licenses (FX-SC8DL##-0): These licenses extend the total device license count of an FX80 or FX90. For example, if a total of 50 device licenses are required for an FX90, you would purchase the FX-SC8DL25-0 in addition to the core device license, FX-SC9CL025-0.
Note: To order additional device licenses, the same product
code FX-SC8DL##-0 applies to the FX80 and FX90 Supervisory Controllers.
Ordering information for EMEA regions
For every FX90 Supervisory Controller you purchase, you need a core device license and a software maintenance license.
- A core points license (FX-SC9CL###-0E): A core points license is required for each FX90. Core points licenses come in 100, 250, 500, 1250, 5000, 10000, and demo sizes. Only one core license can be applied to each FX90.
- A software maintenance license (FX-SC9P###M#-0E): The software maintenance must match the total number of point licenses (core and additional). Choose from 1, 3, or 5 years.
Note: The demo version does not require the software
maintenance license. The demo license requires yearly renewal and expires on
October 31st.
After the above requirements are met, additional licenses may be added to the FX90:
- Additional point licenses (FX-SC8PL###-0E): These licenses extend the total device license count of an FX80 or FX90. For example, if a total of 2,500 point licenses are required for an FX90, you would purchase the FX-SC8PL01K-0E in addition to the core device license, FX-SC9CL01K-0E.
Note: To order additional
point licenses, the same product code FX-SC8PL###-0E applies to the FX80 and
FX90 Supervisory Controllers.
FX90 Supervisory Controller
| Region | Product code number | Description |
|---|---|---|
| Americas | FX-SC9BASE-0 | FX90 Supervisory Controller (non-WiFi model) and micro Secure Digital (SD) card, licensing required and purchased separately |
| Americas | FX-SC9BASE-700 | Replacement FX90 Supervisory Controller (non-WiFi model), no micro SD card, no licenses |
| EMEA | FX-SC9BASE-0E | FX90 Supervisory Controller and micro Secure Digital (SD) card, licensing required and purchased separately |
| EMEA | FX-SC9BASE-700E | Replacement FX90 Supervisory Controller (non-WiFi model), no micro SD card, no licenses |
FX90 core device licenses
| Product code number | Description |
|---|---|
| FX-SC9CL005-0 | FX90 Supervisory Controller core device license, 5 field devices or 250 points |
| FX-SC9CL010-0 | FX90 Supervisory Controller core device license, 10 field devices or 500 points |
| FX-SC9CL025-0 | FX90 Supervisory Controller core device license, 25 field devices or 1,250 points |
| FX-SC9CL100-0 | FX90 Supervisory Controller core device license, 100 field devices or 5,000 points |
| FX-SC9CL200-0 | FX90 Supervisory Controller core device license, 200 field devices or 10,000 points |
| FX-SC9CLDEMO-0 |
FX90 Supervisory Controller demo license, 500 field devices.
Enables all features needed to engineer and demonstrate FX
Supervisory Controllers and FX Server stations. Intended for
installing contractors. Requires annual support fee. Expires
yearly. Note: Software Maintenance is
not required for the FX-SC9CLDEMO-0. The existing annual
support and renewal fee covers this.
|
| Product code number | Description |
|---|---|
| FX-SC9CL100-0E | FX90 Supervisory Controller core license, 100 points |
| FX-SC9CL250-0E | FX90 Supervisory Controller core license, 250 points |
| FX-SC9CL500-0E | FX90 Supervisory Controller core license, 500 points |
| FX-SC9CL01K-0E | FX90 Supervisory Controller core license, 1,250 points |
| FX-SC9CL05K-0E | FX90 Supervisory Controller core license, 5,000 points |
| FX-SC9CL10K-0E | FX90 Supervisory Controller core license, 10,000 points |
| FX-SC9CLDEMO-0E |
FX90 Supervisory Controller demo license, 25,000 points. Enables
all features needed to engineer and demonstrate FX Supervisory
Controllers and FX Server stations. Intended for installing
contractors. Requires annual support fee. Expires yearly.
Note: Software Maintenance is not required
for the FX-SC9CLDEMO-0E The existing annual support and
renewal fee covers this.
|
FX90 software maintenance licenses
|
Product code number |
Description |
|---|---|
| FX90 Software Maintenance Licenses: 1 Year | |
| FX-SC9D005M1-0 | Initial purchase 1-Year Software Maintenance for FX90 with 5–9 field devices |
| FX-SC9D010M1-0 | Initial purchase 1-Year Software Maintenance for FX90 with 10–24 field devices |
| FX-SC9D025M1-0 | Initial purchase 1-Year Software Maintenance for FX90 with 25–99 field devices |
| FX-SC9D100M1-0 | Initial purchase 1-Year Software Maintenance for FX90 with 100–199 field devices |
| FX-SC9D200M1-0 | Initial purchase 1-Year Software Maintenance for FX90 with 200 and up field devices |
| FX-SC9D005M1-6 | Additional 1-Year Software Maintenance for FX90 with 5–9 field devices |
| FX-SC9D010M1-6 | Additional 1-Year Software Maintenance for FX90 with 10–24 field devices |
| FX-SC9D025M1-6 | Additional 1-Year Software Maintenance for FX90 with 25–99 field devices |
| FX-SC9D100M1-6 | Additional 1-Year Software Maintenance for FX90 with 100–199 field devices |
| FX-SC9D200M1-6 | Additional 1-Year Software Maintenance for FX90 with 200 and up field devices |
| FX90 Software Maintenance Licenses: 3 Year | |
| FX-SC9D005M3-0 | Initial purchase or additional 3-Year Software Maintenance for FX90 with 5–9 field devices |
| FX-SC9D010M3-0 | Initial purchase or additional 3-Year Software Maintenance for FX90 with 10–24 field devices |
| FX-SC9D025M3-0 | Initial purchase or additional 3-Year Software Maintenance for FX90 with 25–99 field devices |
| FX-SC9D100M3-0 | Initial purchase or additional 3-Year Software Maintenance for FX90 with 100–199 field devices |
| FX-SC9D200M3-0 | Initial purchase or additional 3-Year Software Maintenance for FX90 with 200 and up field devices |
| FX90 Software Maintenance Licenses: 5 Year | |
| FX-SC9D005M5-0 | Initial purchase or additional 5-Year Software Maintenance for FX90 with 5–9 field devices |
| FX-SC9D010M5-0 | Initial purchase or additional 5-Year Software Maintenance for FX90 with 10–24 field devices |
| FX-SC9D025M5-0 | Initial purchase or additional 5-Year Software Maintenance for FX90 with 25–99 field devices |
| FX-SC9D100M5-0 | Initial purchase or additional 5-Year Software Maintenance for FX90 with 100–199 field devices |
| FX-SC9D200M5-0 | Initial purchase or additional 5-Year Software Maintenance for FX90 with 200 and up field devices |
Note: When a period of time occurs
between when the software maintenance license expires and the renewal license
begins, you are required to pay for this lapsed period.
| Product code number | Description |
|---|---|
| FX90 Software Maintenance Licenses: 1 Year | |
| FX-SC9P250M1-0E | Initial purchase 1-Year Software Maintenance for FX90 with 100 and 250 points |
| FX-SC9P500M1-0E | Initial purchase 1-Year Software Maintenance for FX90 with 500 points |
| FX-SC9P01KM1-0E | Initial purchase 1-Year Software Maintenance for FX90 with 1,250 points |
| FX-SC9P05KM1-0E | Initial purchase 1-Year Software Maintenance for FX90 with 5,000 points |
| FX-SC9P10KM1-0E | Initial purchase 1-Year Software Maintenance for FX90 with 10,000 points |
| FX-SC9P250M1-6E | Additional 1-Year Software Maintenance for FX90 with 100 and 250 points |
| FX-SC9P500M1-6E | Additional 1-Year Software Maintenance for FX90 with 500 points |
| FX-SC9P01KM1-6E | Additional 1-Year Software Maintenance for FX90 with 1,250 points |
| FX-SC9P05KM1-6E | Additional 1-Year Software Maintenance for FX90 with 5,000 points |
| FX-SC9P10KM1-6E | Additional 1-Year Software Maintenance for FX90 with 10,000 points |
| FX90 Software Maintenance Licenses: 3 Year | |
| FX-SC9P250M3-0E | Initial purchase or additional 3-Year Software Maintenance for FX90 with 100 and 250 points |
| FX-SC9P500M3-0E | Initial purchase or additional 3-Year Software Maintenance for FX90 with 500 points |
| FX-SC9P01KM3-0E | Initial purchase or additional 3-Year Software Maintenance for FX90 with 1,250 points |
| FX-SC9P05KM3-0E | Initial purchase or additional 3-Year Software Maintenance for FX90 with 5,000 points |
| FX-SC9P10KM3-0E | Initial purchase or additional 3-Year Software Maintenance for FX90 with 10,000 points |
| FX90 Software Maintenance Licenses: 5 Year | |
| FX-SC9P250M5-0E | Initial purchase or additional 5-Year Software Maintenance for FX90 with 100 and 250 points |
| FX-SC9P500M5-0E | Initial purchase or additional 5-Year Software Maintenance for FX90 with 500 points |
| FX-SC9P01KM5-0E | Initial purchase or additional 5-Year Software Maintenance for FX90 with 1250 points |
| FX-SC9P05KM5-0E | Initial purchase or additional 5-Year Software Maintenance for FX90 with 5,000 points |
| FX-SC9P10KM5-0E | Initial purchase or additional 5-Year Software Maintenance for FX90 with 10,000 points |
Note: When a period of time occurs between when the software
maintenance license expires and the renewal license begins, you are required to pay
for this lapsed period.
FX80 and FX90 additional field device licenses
| Product code number | Description |
|---|---|
| FX-SC8DL10-0 | License enabling an additional 10 field devices or 500 points for one FX80 or FX90 |
| FX-SC8DL25-0 | License enabling an additional 25 field devices or 1,250 points for one FX80 or FX90 |
| FX-SC8DL50-0 | License enabling an additional 50 field devices or 2,500 points for one FX80 or FX90 |
| Product code number | Description |
|---|---|
| FX-SC8PL500-0E | License enabling an additional 500 points for one FX80 or FX90 |
| FX-SC8PL01K-0E | License enabling an additional 1,250 points for one FX80 or FX90 |
| FX-SC8PL02K-0E | License enabling an additional 2,500 points for one FX80 or FX90 |
Niagara Analytics licenses
| Product code number | Description |
|---|---|
| FX-ASCL100-0 | License enabling 100 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller |
| FX-ASCL250-0 | License enabling 250 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller |
| FX-ASCL500-0 | License enabling 500 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller |
| FX-ASCL1000-0 | License enabling 1,000 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller |
| Product code number | Description |
|---|---|
| FX-ASCL100-0E | License enabling 100 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller |
| FX-ASCL250-0E | License enabling 250 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller |
| FX-ASCL500-0E | License enabling 500 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller |
| FX-ASCL1000-0E | License enabling 1,000 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller |
Note: Niagara Analytics products require Niagara Analytics N4 certification. Niagara
Analytics certification training requires Niagara 4 TCP Certification.
FX90 supporting software
| Region | Product code number | Description |
|---|---|---|
| Americas | FX-WBALM-0 | License that enables Alarm Portal Client |
| EMEA | FX-WBALM-0E | License that enables Alarm Portal Client |
FX80 and FX90 Controller software accessories
| Product code number | Description |
|---|---|
| FX-SC8LCCN-0 | License enabling Carrier® Communication/Comfort Network (CCN) driver for one FX80 or FX90 Supervisory Controller; initial purchase |
| FX-SC8LCCN-6 | License enabling Carrier CCN driver for one FX80 or FX90; upgrade after initial purchase |
| FX-SC8LAC-6 | License enabling AC256 over RS-232 or RS-485 driver |
| FX-SC8LAINF-6 | License enabling Andover® Infinity driver |
| FX-SC8LAPHP-6 | License enabling American Auto-Matrix™ PHP over RS-232 or RS-485 driver |
| FX-SC8LAPUP-6 | License enabling American Auto-Matrix™ PUP over RS-232 or RS-485 driver |
| FX-SC8LFLEX-6 | License enabling Flex™ driver over RS-232 or RS-485 |
| FX-SC8LMCQUAY-6 | License enabling McQuay® driver to OPM driver |
| Product code number | Description |
|---|---|
| FX-SC8LCCN-0E | License enabling Carrier® Communication/Comfort Network (CCN) driver for one FX80 or FX90 Supervisory Controller; initial purchase |
| FX-SC8LCCN-6E | License enabling Carrier CCN driver for one FX80 or FX90; upgrade after initial purchase |
| FX-SC8LSLFID-0E | License enabling Micros Fidelio IP driver for FX80, FX90, and FX Server |
FX80 and FX90 Controller hardware accessories
| Product code number | Description |
|---|---|
| FX-SC9SD-700 | FX90 micro SD replacement, micro SD only, no licenses |
| FX-SC8XLON-0 | LonWorks FX80 and FX90 expansion module for the FX80 and FX90 Supervisory Controller |
| FX-SC8XD485-0 | Dual port isolated RS-485 expansion module for the FX80 and FX90 Supervisory Controller |
| FX-SC8X232-0 | RS-232 expansion module for the FX80 and FX90 Supervisory Controller |
| FX-SC8AKIT-700 | FX80 and FX90 accessory kit including replacement connectors |
| FX-SC8XKIT-700 | FX80 and FX90 expansion module kit including one-size-fits-all replacement connector |
| FX-SC8XPS-0 | FX80 and FX90 universal wall mount power supply 100–240 VAC/24 V includes United States, Europe, United Kingdom, and Australia style plugs |
| FX-SC8XIOR16-0 | Remote input/output module for the FX Supervisory Controllers; includes 8 universal inputs, 4 relay outputs, and four 0-10 V analog outputs |
| FX-SC8XIOR34-0 | Remote input/output module for the FX Supervisory Controllers; includes 16 universal inputs, 10 relay outputs, and eight 0-10 V analog outputs |
| Product code number | Description |
|---|---|
| FX-SC9SD-700E | FX90 micro SD replacement, micro SD only, no licenses |
| FX-SC8XLON-0E | LonWorks FX80 and FX90 expansion module for the FX80 and FX90 Supervisory Controller |
| FX-SC8XD485-0E | Dual port isolated RS-485 expansion module for the FX80 and FX90 Supervisory Controller |
| FX-SC8X232-0E | RS-232 expansion module for the FX80 and FX90 Supervisory Controller |
| FX-SC8AKIT-700 | FX80 and FX90 accessory kit including replacement connectors |
| FX-SC8XKIT-700E | FX80 and FX90 expansion module kit including one-size-fits-all replacement connector |
| FX-SC8XPS-0E | FX80 and FX90 universal wall mount power supply 100–240 VAC/24 V includes United States, Europe, United Kingdom, and Australia style plugs |
| FX-SC8XIOR16-0E | Remote input/output module for the FX Supervisory Controllers; includes 8 universal inputs, 4 relay outputs, and four 0-10 V analog outputs |
| FX-SC8XIOR34-0E | Remote input/output module for the FX Supervisory Controllers; includes 16 universal inputs, 10 relay outputs, and eight 0-10 V analog outputs |
FX80 and FX90 Controller - ESIGN and FIPS 140-2 accessories
| Product code number | Description |
|---|---|
| FX-SC8FIPS-0 | Provides FIPS 140-2 Level 1 conformance that uses the integrated FIPS-certified BouncyCastle module for an FX80 and FX90. Compatible with FX version 14.6 and later |
| FX-SC8LES250-0 | License enabling e-signature application with 250 points for FX80 and FX90 |
| FX-SC8LESUNL-0 | License enabling e-signature application with unlimited points for FX80 and FX90 |
| FX-SC8LESUP25-0 | License adding 250 e-signature points for FX80 and FX90 |
| FX-TSES-0 | E-signature technical support - up to 8 hours in 90-day period following order placement |
Note: FX-TSES-0 is required with
the first ESIGN order.
| Product code number | Description |
|---|---|
| FX-SC8LES250-0E | License enabling e-signature application with 250 points for FX80 and FX90 |
| FX-SC8LESUNL-0E | License enabling e-signature application with unlimited points for FX80 and FX90 |
| FX-SC8LESUP2-0E | License adding 250 e-signature points for FX80 and FX90 |
| FX-TSES-0E | E-signature technical support - up to 8 hours in 90-day period following order placement |
| FX-ESIGNELRN-0E | FX Niagara 4 e-signature certification (E-learning) |
Note: FX-TSES-0E is required with the
first ESIGN order.
FX80 and FX90 JSON Toolkit and HTTP Client software licenses
| Product code number | Description |
|---|---|
| FX-SC8LJSON-0 | License enabling JSON Toolkit for FX80 and FX90. Valid Software Maintenance required. |
| FX-SC8LHTTP-0 | License enabling HTTP Client to integrate webservices and RESTful API endpoints for FX80 and FX90. Valid Software Maintenance required. |
| Product code number | Description |
|---|---|
| FX-SC8LJSON-0E | License enabling JSON Toolkit for FX80 and FX90. Valid Software Maintenance required. |
| FX-SC8LHTTP-0E | License enabling HTTP Client to integrate webservices and RESTful API endpoints for FX80 and FX90. Valid Software Maintenance required. |
FX90 is restricted from being sold in the following countries
| Country | Country code |
|---|---|
| Belarus | BY |
| Cuba | CU |
| Iran | IR |
| North Korea | KP |
| Russia | RU |
| Sudan | SD |
| South Sudan | SS |
| Syria | SY |
| Venezuela | VE |