Features and benefits - Facility Explorer - LIT-12014354 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13
FX90 Supervisory Controller Product Bulletin
- Product
- Controls > Supervisory Controls > FX90 Supervisory Controller
- Document number
- LIT-12014354
- Version
- 14.13
- Revision date
- 2024-10-31
- Product status
- Active
-
Web-based user interface
- Provides rich, graphical displays for system
operation and analysis.
-
Adoption of industry standard communication protocols
- Assures compliance to standards to support interoperability with third-party equipment
controllers.
-
Modular design
- Allows you to select only those components needed to meet
specific project requirements.
-
Small, compact design
- The FX90 Supervisory Controller is easy to install.
-
FX Workbench
- Reduces engineering and installation time by providing you a way to easily and quickly
create the FX90 database from equipment controller configurations
offline.
-
FX Appliance
-
The FX Appliance offers over 20 distinct productivity features built on top of the Niagara
framework. It enables users to quickly build a system configuration
database in minutes, with automatic tagging, auto-generated 3D graphics,
and more, saving time and money from bid to operation.
-
Niagara® analytics
- Allows you to apply a variety of
analytical algorithms and diagnostics to both historical and real-time data.