The FX90 Supervisory Controller supports multiple onboard and optional communication interfaces. The FX90 Supervisory Controller can integrate with many different types of equipment controllers and provides different methods of remote user access.
The FX90 Supervisory Controller includes the following onboard communication hardware interfaces:
- Two 10/100/1000 MB Ethernet ports.
- Two isolated RS-485 ports with selectable bias and termination.
- USB Type C for serial debug connection.
You can order and install the following optional modules to obtain additional communication hardware interfaces:
- Dual port, isolated RS-485 communication module: up to two maximum.
- LonWorks FTT-10A communication module: up to four maximum.
- RS-232 communication module: up to four maximum.
|
Optional communication module position |
||||
|---|---|---|---|---|
|
Maximum configuration option |
1 |
2 |
3 |
4 |
|
A |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
|
B |
Dual port RS-485 |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
|
C |
Dual port RS-485 |
Dual port RS-485 |
RS-232 or LonWorks protocol |
n/a |
|
D |
Dual port RS-485 |
Dual port RS-485 |
n/a |
n/a |