Networking protocols - Facility Explorer - LIT-12014354 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13

FX90 Supervisory Controller Product Bulletin

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document type
Product Bulletin
Document number
LIT-12014354
Version
14.13
Revision date
2024-10-31
Product status
Active

The FX90 Supervisory Controller can use network protocol driver software to obtain and model external device data. The FX90 Supervisory Controller licenses include the following network driver features enabled as standard:

  • Johnson Controls® N2. This is exclusive to FX80 and FX90 Supervisory Controllers
  • BACnet MS/TP
  • BACnet/IP Client and Server
  • BACnet/SC
  • Modbus® Remote Terminal Unit (RTU) Client and Server
  • Modbus Transmission Control Protocol (TCP) Client and Server
  • LonWorks FTT-10A. This requires LonWorks communication module
  • LonWorks over IP
  • M-Bus
  • EIB/KNX
  • Simple Network Management Protocol (SNMP)