Building automation control features - Facility Explorer - LIT-12014354 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13

FX90 Supervisory Controller Product Bulletin

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document number
LIT-12014354
Version
14.13
Revision date
2024-10-31
Product status
Active

The FX90 Supervisory Controllers transform data obtained from network device integrations and direct I/O into a common set of data types, allowing you to apply the FX90 controller's full set of building automation control features, including scheduling, alarming, histories, energy management, totalization, and custom control logic, consistently to all data points, regardless of their source.