Totalization - Facility Explorer - LIT-12014354 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13

FX90 Supervisory Controller Product Bulletin

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document type
Product Bulletin
Document number
LIT-12014354
Version
14.13
Revision date
2024-10-31
Product status
Active

The Totalization feature enables the FX90 Supervisory Controller to accumulate data over a period of time. You can add a totalization extension to any data point in the FX90 Supervisory Controller system database to summarize runtime, accumulate change of state counts, or summarize dynamic analog data. Totalized data is presented in a sortable table, and you can export it in a TXT, PDF, or CSV file format.