Histories - Facility Explorer - LIT-12014354 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13

FX90 Supervisory Controller Product Bulletin

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document number
LIT-12014354
Version
14.13
Revision date
2024-10-31
Product status
Active

The Histories feature collects, stores, and displays pertinent system data for analysis, such as control performance indication, energy consumption, and system troubleshooting. You can configure the FX90 Supervisory Controller to create a history on any data point in its system database. Histories are presented either graphically or in a sortable table, and you can export the data in a TXT, PDF, or CSV format.

Figure 1. Histories