Energy management - Facility Explorer - LIT-12014354 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13

FX90 Supervisory Controller Product Bulletin

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document type
Product Bulletin
Document number
LIT-12014354
Version
14.13
Revision date
2024-10-31
Product status
Active
The FX90 Supervisory Controller features several energy management functions that you can enable and configure:
  • Electrical demand limiting or load shedding
  • Optimized start and stop
  • Free cooling determination