| Specification | Description |
|---|---|
| Enclosure | Plastic |
| Mounting | DIN rail |
| Dimensions (h x w d) | 179 mm x 110 mm x 61 mm (7.05 in. x 4.33 in. x 2.40 in.) |
| Power supply |
24 VAC rated at 24 VA minimum, or 24 VDC rated at 1 A (24 W) minimum |
| Processor | NXP iMX8M+ Quad Core CPU |
| RAM memory | 2GB LPDDR4 RAM |
| Flash memory |
8 GB onboard EMMC storage 8 GB micro-SD card: backup media |
| Environment |
Operating temperature: -20°C to 60°C (-4ºF to 140ºF) Storage temperature: -40°C to 85°C (-40ºF to 185ºF) Humidity: 5% to 95%, non-condensing |
| Onboard |
Two Ethernet ports: 10/100/1000 MB Two isolated RS-485 ports with selectable bias and termination USB type C |
| Plug-in options | Two isolated RS-485 ports with selectable bias and termination |
| Network drivers | |
| Embedded | N2, BACnet, FX 14.13.2 or higher |
|
Direct I/O |
|
|
Onboard |
None |
|
Optional |
Up to 256 I/O when you use 16 remote I/O modules. The I/O module part numbers are IO-R-16 and IO-R-34 |
|
Local (NDIO) |
None |
|
Remote I/O |
Up to 256 I/O when you use 16 remote I/O modules. The I/O module part numbers are IO-R-16 and IO-R-34 |
|
Compliance |
United States UL Listed, File E207782, CCN PAZX, under UL 916, Energy Management Equipment FCC compliant to CFR 47, part 15, subpart C, Class B |
|
Canada UL Listed, File E207782, CCN PAZX7, under CSA C22.2 No. 205, Signal Equipment Industry Canada compliant to ICES-003 |
|
|
|
Europe CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive |
| Requirement | Description |
|---|---|
|
Processor |
Intel® Pentium® Core 2 Duo, 2 GHz |
|
Operating System |
64-bit: Windows® 10 and 11 Pro or Enterprise, Windows Server 2016 or higher |
|
Memory |
8 GB minimum |
|
Hard disk |
2 GB minimum. 10 GB minimum for any supervisor |
|
Network support |
Ethernet 100 Mbit or 1 Gbit network interface card (NIC) with TCP/IP support |