Technical specifications - Facility Explorer - LIT-12014353 - FX-SC9BASE-0 - FX90 Supervisory Controller - 14.x

FX90 Supervisory Controller Installation Guide

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document type
Installation Guide
Document number
LIT-12014353
Version
14.x
Revision date
2024-03-18
Product status
Active
Table 1. FX90 Supervisory Controller technical specifications
Specification Description
Enclosure Plastic
Mounting DIN rail
Dimensions (h x w d) 179 mm x 110 mm x 61 mm (7.05 in. x 4.33 in. x 2.40 in.)
Power supply

24 VAC rated at 24 VA minimum, or 24 VDC rated at 1 A (24 W) minimum

Processor NXP iMX8M+ Quad Core CPU
RAM memory 2GB LPDDR4 RAM
Flash memory

8 GB onboard EMMC storage

8 GB micro-SD card: backup media

Environment

Operating temperature: -20°C to 60°C (-4ºF to 140ºF)

Storage temperature: -40°C to 85°C (-40ºF to 185ºF)

Humidity: 5% to 95%, non-condensing

Onboard

Two Ethernet ports: 10/100/1000 MB

Two isolated RS-485 ports with selectable bias and termination

USB type C

Plug-in options Two isolated RS-485 ports with selectable bias and termination
Network drivers
Embedded N2, BACnet, FX 14.13.2 or higher

Direct I/O

Onboard

None

Optional

Up to 256 I/O when you use 16 remote I/O modules. The I/O module part numbers are IO-R-16 and IO-R-34

Local (NDIO)

None

Remote I/O

Up to 256 I/O when you use 16 remote I/O modules. The I/O module part numbers are IO-R-16 and IO-R-34

Compliance

United States

UL Listed, File E207782, CCN PAZX, under UL 916, Energy Management Equipment

FCC compliant to CFR 47, part 15, subpart C, Class B

 

Canada

UL Listed, File E207782, CCN PAZX7, under CSA C22.2 No. 205, Signal Equipment

Industry Canada compliant to ICES-003



Europe

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive

Table 2. FX Workbench requirements
Requirement Description

Processor

Intel® Pentium® Core 2 Duo, 2 GHz

Operating System

64-bit: Windows® 10 and 11 Pro or Enterprise, Windows Server 2016 or higher

Memory

8 GB minimum

Hard disk

2 GB minimum. 10 GB minimum for any supervisor

Network support

Ethernet 100 Mbit or 1 Gbit network interface card (NIC) with TCP/IP support

Note: The information that relates to Processor in this table applies to the FX Supervisory Software Release 14.x.