Expansion modules can extend the IO capacity of the FX90 Supervisory Controller.
| Expansion module | Number of modules supported |
|---|---|
| NPB-8000-LON | 4 |
| NPB-8000-232 | 4 |
| NPB-8000-2X-485 | 2 |
| IO module | Number of modules supported |
|---|---|
| IO-R-16 | 16 |
| IO-R-34 | 8 |
| Maximum Niagara Enterprise Security | Number of modules supported |
|---|---|
| T-SEC-R2R | 16 total each or combined |
| T-SEC-RIO | 16 total each or combined |
|
Optional communication module position |
||||
|---|---|---|---|---|
|
Maximum configuration option |
1 |
2 |
3 |
4 |
|
A |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
|
B |
Dual port RS-485 |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
RS-232 or LonWorks protocol |
|
C |
Dual port RS-485 |
Dual port RS-485 |
RS-232 or LonWorks protocol |
n/a |
|
D |
Dual port RS-485 |
Dual port RS-485 |
n/a |
n/a |