Special tools needed - Facility Explorer - LIT-12014353 - FX-SC9BASE-0 - FX90 Supervisory Controller - 14.x

FX90 Supervisory Controller Installation Guide

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document number
LIT-12014353
Version
14.x
Revision date
2024-03-18
Product status
Active
  • One of the following tools:
    • UL listed, Class 2, 24 VAC transformer, rated at minimum of 20 VA
      Note: A dedicated transformer is required because it cannot power additional equipment.
    • 24 VDC power supply, capable of supplying at least 1A (24W)
    • FX-SC8XPS-0 wall-mount AC power adapter with barrel connector plug
  • DIN rail, type NS35/7.5 (35 mm x 7.5 mm) and DIN rail end-clips or stop clips, recommended for any installation that includes option modules.
  • Suitable tools and fasteners to mount the unit and any accessories.