Applications - Facility Explorer - LIT-12014353 - FX-SC9BASE-0 - FX90 Supervisory Controller - 14.x

FX90 Supervisory Controller Installation Guide

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document type
Installation Guide
Document number
LIT-12014353
Version
14.x
Revision date
2024-03-18
Product status
Active
This document describes how to mount and wire the following applications:
  • DIN-mount, 24 VAC/DC powered FX90 Supervisory Controller
  • Wall-mount, Class 2 universal AC power adapter supplying 24 VA
Note: The FX90 Supervisory Controller requires, at a minimum, FX Supervisory Release 14.13.2. A maximum of four total option card modules are supported. The FX90 Supervisory Controller license determines the controller capacity and available protocols.