Overview - Facility Explorer - LIT-1901221 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13

FX90 Supervisory Controller Catalog Page

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document number
LIT-1901221
Version
14.13
Revision date
2024-10-31
Product status
Active
Figure 1. FX90 Supervisory Controller

The FX90 is a web-based supervisory controller in the Facility Explorer® product family, with advanced features for enhanced performance. It provides integrated control supervision and network management services for local networks of equipment controllers. The FX90 Supervisory Controller supports a full set of building automation features, such as scheduling, alarming, historical data collection and management, data sharing, 3D system graphics, energy management, totalization, customized control routines, tagging, templates, search, and hierarchies, which are specifically designed for commercial facilities.

Each FX90 Supervisory Controller includes a graphical system user interface with an HTML5 web profile, a configuration tool that you can access with the web browser, and robust security. Remote access is easily achieved using a wired or wireless connection from the Internet or intranet. Multiple users can connect to the FX90 Supervisory Controller concurrently. You can manage security and presentation preferences through user profiles, log on IDs, and passwords.

The FX90 Supervisory Controller is a compact DIN rail mountable controller with the capability for remote external input and output points.

In addition, the FX90 Supervisory Controller's hardware and software design is modular, so you can plug in accessories such as optional communication modules. The device and point licensing options allow you to select the device and point capacity most appropriate for the size of your facility and the options best needed to control it.