Ordering information - Facility Explorer - LIT-1901221 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13

FX90 Supervisory Controller Catalog Page

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document number
LIT-1901221
Version
14.13
Revision date
2024-10-31
Product status
Active

For every FX90 Supervisory Controller you purchase, you need a core device license and a software maintenance license.

  • A core device license (FX-SC9CL###-0): A core device license is required for each FX90. Core device licenses come in 5, 10, 25, 100, 200, and demo sizes. Only one core license can be applied to each FX90.
  • A software maintenance license (FX-SC9D###M#-0): The software maintenance must match the total number of device licenses (core and additional). Choose from 1, 3, or 5 years.
Note: The demo version does not require the software maintenance license. The demo license requires yearly renewal and expires on October 31st.

After the above requirements are met, additional licenses may be added to the FX90:

  • Additional device licenses (FX-SC8DL##-0): These licenses extend the total device license count of an FX80 or FX90. For example, if a total of 50 device licenses are required for an FX90, you would purchase the FX-SC8DL25-0 in addition to the core device license, FX-SC9CL025-0.
Note: To order additional device licenses, the same product code FX-SC8DL##-0 applies to the FX80 and FX90 Supervisory Controllers.

Ordering information for EMEA regions

For every FX90 Supervisory Controller you purchase, you need a core device license and a software maintenance license.

  • A core points license (FX-SC9CL###-0E): A core points license is required for each FX90. Core points licenses come in 100, 250, 500, 1250, 5000, 10000, and demo sizes. Only one core license can be applied to each FX90.
  • A software maintenance license (FX-SC9P###M#-0E): The software maintenance must match the total number of point licenses (core and additional). Choose from 1, 3, or 5 years.
Note: The demo version does not require the software maintenance license. The demo license requires yearly renewal and expires on October 31st.

After the above requirements are met, additional licenses may be added to the FX90:

  • Additional point licenses (FX-SC8PL###-0E): These licenses extend the total device license count of an FX80 or FX90. For example, if a total of 2,500 point licenses are required for an FX90, you would purchase the FX-SC8PL01K-0E in addition to the core device license, FX-SC9CL01K-0E.
Note: To order additional point licenses, the same product code FX-SC8PL###-0E applies to the FX80 and FX90 Supervisory Controllers.

FX90 Supervisory Controller

Table 1. FX90 Supervisory Controller ordering information
Region Product code number Description
Americas FX-SC9BASE-0 FX90 Supervisory Controller (non-WiFi model) and micro Secure Digital (SD) card, licensing required and purchased separately
Americas FX-SC9BASE-700 Replacement FX90 Supervisory Controller (non-WiFi model), no micro SD card, no licenses
EMEA FX-SC9BASE-0E FX90 Supervisory Controller and micro Secure Digital (SD) card, licensing required and purchased separately
EMEA FX-SC9BASE-700E Replacement FX90 Supervisory Controller (non-WiFi model), no micro SD card, no licenses

FX90 core device licenses

Table 2. Americas
Product code number Description
FX-SC9CL005-0 FX90 Supervisory Controller core device license, 5 field devices or 250 points
FX-SC9CL010-0 FX90 Supervisory Controller core device license, 10 field devices or 500 points
FX-SC9CL025-0 FX90 Supervisory Controller core device license, 25 field devices or 1,250 points
FX-SC9CL100-0 FX90 Supervisory Controller core device license, 100 field devices or 5,000 points
FX-SC9CL200-0 FX90 Supervisory Controller core device license, 200 field devices or 10,000 points
FX-SC9CLDEMO-0 FX90 Supervisory Controller demo license, 500 field devices. Enables all features needed to engineer and demonstrate FX Supervisory Controllers and FX Server stations. Intended for installing contractors. Requires annual support fee. Expires yearly.
Note: Software Maintenance is not required for the FX-SC9CLDEMO-0. The existing annual support and renewal fee covers this.
Table 3. EMEA
Product code number Description
FX-SC9CL100-0E FX90 Supervisory Controller core license, 100 points
FX-SC9CL250-0E FX90 Supervisory Controller core license, 250 points
FX-SC9CL500-0E FX90 Supervisory Controller core license, 500 points
FX-SC9CL01K-0E FX90 Supervisory Controller core license, 1,250 points
FX-SC9CL05K-0E FX90 Supervisory Controller core license, 5,000 points
FX-SC9CL10K-0E FX90 Supervisory Controller core license, 10,000 points
FX-SC9CLDEMO-0E
FX90 Supervisory Controller demo license, 25,000 points. Enables all features needed to engineer and demonstrate FX Supervisory Controllers and FX Server stations. Intended for installing contractors. Requires annual support fee. Expires yearly.
Note: Software Maintenance is not required for the FX-SC9CLDEMO-0E The existing annual support and renewal fee covers this.

FX90 software maintenance licenses

Table 4. Americas

Product code number

Description

FX90 Software Maintenance Licenses: 1 Year
FX-SC9D005M1-0 Initial purchase 1-Year Software Maintenance for FX90 with 5–9 field devices
FX-SC9D010M1-0 Initial purchase 1-Year Software Maintenance for FX90 with 10–24 field devices
FX-SC9D025M1-0 Initial purchase 1-Year Software Maintenance for FX90 with 25–99 field devices
FX-SC9D100M1-0 Initial purchase 1-Year Software Maintenance for FX90 with 100–199 field devices
FX-SC9D200M1-0 Initial purchase 1-Year Software Maintenance for FX90 with 200 and up field devices
FX-SC9D005M1-6 Additional 1-Year Software Maintenance for FX90 with 5–9 field devices
FX-SC9D010M1-6 Additional 1-Year Software Maintenance for FX90 with 10–24 field devices
FX-SC9D025M1-6 Additional 1-Year Software Maintenance for FX90 with 25–99 field devices
FX-SC9D100M1-6 Additional 1-Year Software Maintenance for FX90 with 100–199 field devices
FX-SC9D200M1-6 Additional 1-Year Software Maintenance for FX90 with 200 and up field devices
FX90 Software Maintenance Licenses: 3 Year
FX-SC9D005M3-0 Initial purchase or additional 3-Year Software Maintenance for FX90 with 5–9 field devices
FX-SC9D010M3-0 Initial purchase or additional 3-Year Software Maintenance for FX90 with 10–24 field devices
FX-SC9D025M3-0 Initial purchase or additional 3-Year Software Maintenance for FX90 with 25–99 field devices
FX-SC9D100M3-0 Initial purchase or additional 3-Year Software Maintenance for FX90 with 100–199 field devices
FX-SC9D200M3-0 Initial purchase or additional 3-Year Software Maintenance for FX90 with 200 and up field devices
FX90 Software Maintenance Licenses: 5 Year
FX-SC9D005M5-0 Initial purchase or additional 5-Year Software Maintenance for FX90 with 5–9 field devices
FX-SC9D010M5-0 Initial purchase or additional 5-Year Software Maintenance for FX90 with 10–24 field devices
FX-SC9D025M5-0 Initial purchase or additional 5-Year Software Maintenance for FX90 with 25–99 field devices
FX-SC9D100M5-0 Initial purchase or additional 5-Year Software Maintenance for FX90 with 100–199 field devices
FX-SC9D200M5-0 Initial purchase or additional 5-Year Software Maintenance for FX90 with 200 and up field devices
Note: When a period of time occurs between when the software maintenance license expires and the renewal license begins, you are required to pay for this lapsed period.
Table 5. EMEA
Product code number Description
FX90 Software Maintenance Licenses: 1 Year
FX-SC9P250M1-0E Initial purchase 1-Year Software Maintenance for FX90 with 100 and 250 points
FX-SC9P500M1-0E Initial purchase 1-Year Software Maintenance for FX90 with 500 points
FX-SC9P01KM1-0E Initial purchase 1-Year Software Maintenance for FX90 with 1,250 points
FX-SC9P05KM1-0E Initial purchase 1-Year Software Maintenance for FX90 with 5,000 points
FX-SC9P10KM1-0E Initial purchase 1-Year Software Maintenance for FX90 with 10,000 points
FX-SC9P250M1-6E Additional 1-Year Software Maintenance for FX90 with 100 and 250 points
FX-SC9P500M1-6E Additional 1-Year Software Maintenance for FX90 with 500 points
FX-SC9P01KM1-6E Additional 1-Year Software Maintenance for FX90 with 1,250 points
FX-SC9P05KM1-6E Additional 1-Year Software Maintenance for FX90 with 5,000 points
FX-SC9P10KM1-6E Additional 1-Year Software Maintenance for FX90 with 10,000 points
FX90 Software Maintenance Licenses: 3 Year
FX-SC9P250M3-0E Initial purchase or additional 3-Year Software Maintenance for FX90 with 100 and 250 points
FX-SC9P500M3-0E Initial purchase or additional 3-Year Software Maintenance for FX90 with 500 points
FX-SC9P01KM3-0E Initial purchase or additional 3-Year Software Maintenance for FX90 with 1,250 points
FX-SC9P05KM3-0E Initial purchase or additional 3-Year Software Maintenance for FX90 with 5,000 points
FX-SC9P10KM3-0E Initial purchase or additional 3-Year Software Maintenance for FX90 with 10,000 points
FX90 Software Maintenance Licenses: 5 Year
FX-SC9P250M5-0E Initial purchase or additional 5-Year Software Maintenance for FX90 with 100 and 250 points
FX-SC9P500M5-0E Initial purchase or additional 5-Year Software Maintenance for FX90 with 500 points
FX-SC9P01KM5-0E Initial purchase or additional 5-Year Software Maintenance for FX90 with 1250 points
FX-SC9P05KM5-0E Initial purchase or additional 5-Year Software Maintenance for FX90 with 5,000 points
FX-SC9P10KM5-0E Initial purchase or additional 5-Year Software Maintenance for FX90 with 10,000 points
Note: When a period of time occurs between when the software maintenance license expires and the renewal license begins, you are required to pay for this lapsed period.

FX80 and FX90 additional field device licenses

Table 6. Americas
Product code number Description
FX-SC8DL10-0 License enabling an additional 10 field devices or 500 points for one FX80 or FX90
FX-SC8DL25-0 License enabling an additional 25 field devices or 1,250 points for one FX80 or FX90
FX-SC8DL50-0 License enabling an additional 50 field devices or 2,500 points for one FX80 or FX90
Table 7. EMEA
Product code number Description
FX-SC8PL500-0E License enabling an additional 500 points for one FX80 or FX90
FX-SC8PL01K-0E License enabling an additional 1,250 points for one FX80 or FX90
FX-SC8PL02K-0E License enabling an additional 2,500 points for one FX80 or FX90

Niagara Analytics licenses

Table 8. Americas
Product code number Description
FX-ASCL100-0 License enabling 100 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller
FX-ASCL250-0 License enabling 250 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller
FX-ASCL500-0 License enabling 500 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller
FX-ASCL1000-0 License enabling 1,000 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller
Table 9. EMEA
Product code number Description
FX-ASCL100-0E License enabling 100 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller
FX-ASCL250-0E License enabling 250 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller
FX-ASCL500-0E License enabling 500 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller
FX-ASCL1000-0E License enabling 1,000 analytic points for Niagara Analytics on an FX80 or FX90 Supervisory Controller
Note: Niagara Analytics products require Niagara Analytics N4 certification. Niagara Analytics certification training requires Niagara 4 TCP Certification.

FX90 supporting software

Table 10. FX90 supporting software
Region Product code number Description
Americas FX-WBALM-0 License that enables Alarm Portal Client
EMEA FX-WBALM-0E License that enables Alarm Portal Client

FX80 and FX90 Controller software accessories

Table 11. Americas
Product code number Description
FX-SC8LCCN-0 License enabling Carrier® Communication/Comfort Network (CCN) driver for one FX80 or FX90 Supervisory Controller; initial purchase
FX-SC8LCCN-6 License enabling Carrier CCN driver for one FX80 or FX90; upgrade after initial purchase
FX-SC8LAC-6 License enabling AC256 over RS-232 or RS-485 driver
FX-SC8LAINF-6 License enabling Andover® Infinity driver
FX-SC8LAPHP-6 License enabling American Auto-Matrix™ PHP over RS-232 or RS-485 driver
FX-SC8LAPUP-6 License enabling American Auto-Matrix™ PUP over RS-232 or RS-485 driver
FX-SC8LFLEX-6 License enabling Flex™ driver over RS-232 or RS-485
FX-SC8LMCQUAY-6 License enabling McQuay® driver to OPM driver
Table 12. EMEA
Product code number Description
FX-SC8LCCN-0E License enabling Carrier® Communication/Comfort Network (CCN) driver for one FX80 or FX90 Supervisory Controller; initial purchase
FX-SC8LCCN-6E License enabling Carrier CCN driver for one FX80 or FX90; upgrade after initial purchase
FX-SC8LSLFID-0E License enabling Micros Fidelio IP driver for FX80, FX90, and FX Server

FX80 and FX90 Controller hardware accessories

Table 13. Americas
Product code number Description
FX-SC9SD-700 FX90 micro SD replacement, micro SD only, no licenses
FX-SC8XLON-0 LonWorks FX80 and FX90 expansion module for the FX80 and FX90 Supervisory Controller
FX-SC8XD485-0 Dual port isolated RS-485 expansion module for the FX80 and FX90 Supervisory Controller
FX-SC8X232-0 RS-232 expansion module for the FX80 and FX90 Supervisory Controller
FX-SC8AKIT-700 FX80 and FX90 accessory kit including replacement connectors
FX-SC8XKIT-700 FX80 and FX90 expansion module kit including one-size-fits-all replacement connector
FX-SC8XPS-0 FX80 and FX90 universal wall mount power supply 100–240 VAC/24 V includes United States, Europe, United Kingdom, and Australia style plugs
FX-SC8XIOR16-0 Remote input/output module for the FX Supervisory Controllers; includes 8 universal inputs, 4 relay outputs, and four 0-10 V analog outputs
FX-SC8XIOR34-0 Remote input/output module for the FX Supervisory Controllers; includes 16 universal inputs, 10 relay outputs, and eight 0-10 V analog outputs
Table 14. EMEA
Product code number Description
FX-SC9SD-700E FX90 micro SD replacement, micro SD only, no licenses
FX-SC8XLON-0E LonWorks FX80 and FX90 expansion module for the FX80 and FX90 Supervisory Controller
FX-SC8XD485-0E Dual port isolated RS-485 expansion module for the FX80 and FX90 Supervisory Controller
FX-SC8X232-0E RS-232 expansion module for the FX80 and FX90 Supervisory Controller
FX-SC8AKIT-700 FX80 and FX90 accessory kit including replacement connectors
FX-SC8XKIT-700E FX80 and FX90 expansion module kit including one-size-fits-all replacement connector
FX-SC8XPS-0E FX80 and FX90 universal wall mount power supply 100–240 VAC/24 V includes United States, Europe, United Kingdom, and Australia style plugs
FX-SC8XIOR16-0E Remote input/output module for the FX Supervisory Controllers; includes 8 universal inputs, 4 relay outputs, and four 0-10 V analog outputs
FX-SC8XIOR34-0E Remote input/output module for the FX Supervisory Controllers; includes 16 universal inputs, 10 relay outputs, and eight 0-10 V analog outputs

FX80 and FX90 Controller - ESIGN and FIPS 140-2 accessories

Table 15. Americas
Product code number Description
FX-SC8FIPS-0 Provides FIPS 140-2 Level 1 conformance that uses the integrated FIPS-certified BouncyCastle module for an FX80 and FX90. Compatible with FX version 14.6 and later
FX-SC8LES250-0 License enabling e-signature application with 250 points for FX80 and FX90
FX-SC8LESUNL-0 License enabling e-signature application with unlimited points for FX80 and FX90
FX-SC8LESUP25-0 License adding 250 e-signature points for FX80 and FX90
FX-TSES-0 E-signature technical support - up to 8 hours in 90-day period following order placement
Note: FX-TSES-0 is required with the first ESIGN order.
Table 16. EMEA
Product code number Description
FX-SC8LES250-0E License enabling e-signature application with 250 points for FX80 and FX90
FX-SC8LESUNL-0E License enabling e-signature application with unlimited points for FX80 and FX90
FX-SC8LESUP2-0E License adding 250 e-signature points for FX80 and FX90
FX-TSES-0E E-signature technical support - up to 8 hours in 90-day period following order placement
FX-ESIGNELRN-0E FX Niagara 4 e-signature certification (E-learning)
Note: FX-TSES-0E is required with the first ESIGN order.

FX80 and FX90 JSON Toolkit and HTTP Client software licenses

Table 17. Americas
Product code number Description
FX-SC8LJSON-0 License enabling JSON Toolkit for FX80 and FX90. Valid Software Maintenance required.
FX-SC8LHTTP-0 License enabling HTTP Client to integrate webservices and RESTful API endpoints for FX80 and FX90. Valid Software Maintenance required.
Table 18. EMEA
Product code number Description
FX-SC8LJSON-0E License enabling JSON Toolkit for FX80 and FX90. Valid Software Maintenance required.
FX-SC8LHTTP-0E License enabling HTTP Client to integrate webservices and RESTful API endpoints for FX80 and FX90. Valid Software Maintenance required.

FX90 is restricted from being sold in the following countries

Table 19. Restricted countries
Country Country code
Belarus BY
Cuba CU
Iran IR
North Korea KP
Russia RU
Sudan SD
South Sudan SS
Syria SY
Venezuela VE