Features and benefits - Facility Explorer - LIT-1901221 - FX-SC9BASE-0 - FX-SC9BASE-0E - FX90 Supervisory Controller - 14.13

FX90 Supervisory Controller Catalog Page

Product
Controls > Supervisory Controls > FX90 Supervisory Controller
Document number
LIT-1901221
Version
14.13
Revision date
2024-10-31
Product status
Active
Web-based user interface
Provides rich, graphical displays for system operation and analysis.
Adoption of industry standard communication protocols
Assures compliance to standards to support interoperability with third-party equipment controllers.
Modular design
Allows you to select only those components needed to meet specific project requirements.
Small, compact design
The FX90 Supervisory Controller is easy to install.
FX Workbench
Reduces engineering and installation time by providing you a way to easily and quickly create the FX90 database from equipment controller configurations offline.
FX Appliance
The FX Appliance offers over 20 distinct productivity features built on top of the Niagara framework. It enables users to quickly build a system configuration database in minutes, with automatic tagging, auto-generated 3D graphics, and more, saving time and money from bid to operation.
Niagara® analytics
Allows you to apply a variety of analytical algorithms and diagnostics to both historical and real-time data.