Support Networking Protocols - Facility Explorer - LIT-12012250 - Supervisory Device - FX80 Supervisory Controller

FX80 Supervisory Controller Product Bulletin

Product
Controls > Supervisory Controls > FX80 Supervisory Controller
Document type
Product Bulletin
Document number
LIT-12012250
Revision date
2024-11-28

The FX80 controller can use network protocol driver software to obtain and model external device data. The FX80 controller licenses include the following network driver features enabled as standard:

  • Johnson Controls® N2 (exclusive to FX80)
  • BACnet MS/TP
  • BACnet IP Client and Server
  • Modbus® Remote Terminal Unit (RTU) Client and Server
  • Modbus Transmission Control Protocol (TCP) Client and Server
  • LonWorks FTT-10A (requires LonWorks communication module)
  • LonWorks over IP
  • M-Bus
  • EIB/KNX
  • Simple Network Management Protocol (SNMP)

You can purchase the optional Carrier® CCN network protocol driver feature and add it to the FX80 controller license.