Physical mounting - Facility Explorer - Part No. 24-10143-861 - Supervisory Device - FX Supervisory Controller

FX80 Supervisory Controller Installation Instructions

Product
Controls > Supervisory Controls > FX Supervisory Controller
Document number
Part No. 24-10143-861
Document revision
A
Revision date
2019-03-22
The following applies when you physically mount the unit.
  • Horizontal mounting is strongly recommended to achieve maximum heat dissipation and meet the operating temperature upper limit. Any other mounting orientation reduces the upper limit.
  • Mounting on a 35 mm wide DIN rail is recommended. The controller's unit base has a molded DIN rail slot and locking clip, as do option modules. DIN rail mounting ensures alignment of the connectors between the devices.
  • Up to four option modules are supported.
  • Dimensions of a unit appear in the following figure.
    Figure 1. Mounting dimensions of Controller and option modules